#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 4 2.24 0.94 90 N R32 RCA12060000ZSEA ;0=1,1=0.0531
PRP AEC_Category 'Q200'
PRP AEC_Grade '0'
PRP AEC_Qualified 'Y'
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP ComponentLink1Description 'Datasheet link'
PRP ComponentLink1URL 'http://www.vishay.com/docs/20037/rcae3.pdf'
PRP CompType 'Resistor'
PRP EIA_Code 'E24'
PRP LatestRevisionDate '2017-03-09'
PRP Manufacturer 'Vishay-Dale'
PRP MountType 'SMT'
PRP PackageReference '1206'
PRP PartNumber 'RCA12060000ZSEA'
PRP Power_W '250mW'
PRP Published '2008-06-26'
PRP Publisher 'Texas Instruments'
PRP Res_ohm '0'
PRP RoHS 'Y'
PRP SizeArea_mm2 '5.12'
PRP SizeX_mm '3.2'
PRP SizeY_mm '1.6'
PRP SizeZ_mm '1.35'
PRP Supplier_1 'Digi-Key'
PRP Supplier_2 'Newark'
PRP Supplier_3 'Farnell'
PRP Supplier_Part_Number_1 '541-2239-1-ND'
PRP Supplier_Part_Number_2 '98Y2329'
PRP Supplier_Part_Number_3 '2616593'
PRP Technology 'Thick Film'
PRP TempCo 'ppm/C'
PRP Tolerance__ '5%'
PRP U/M 'EA'
PRP Value '0'
PRP Value1 '5%'
PRP Value2 '0.25W'
PRP Value_Code '0000'
PRP ValueDisplayed '0'
PRP VDC_V ''
TOP 0 2.24 0.9931496 180 N 78 9 1
TOP 1 2.24 0.8868504 180 N 67 2 2
#
# CMP 1
CMP 24 3.765 2.3875 180 N NT1 Net-Tie ;0=1,1=0.0276
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP ClassName ''
PRP ComponentLink1Description ''
PRP ComponentLink1URL ''
PRP CompType 'Net-Tie'
PRP Green_EU_RoHS ''
PRP Green_EU_RoHS-2 ''
PRP Green_Lifecycle ''
PRP Green_REACh ''
PRP Manufacturer 'N/A'
PRP MountType 'SMT'
PRP Note ''
PRP PackageReference 'N/A'
PRP PartNumber 'N/A'
PRP RoHS ''
PRP Supplier_1 ''
PRP Supplier_2 ''
PRP Supplier_3 ''
PRP Supplier_Part_Number_1 ''
PRP Supplier_Part_Number_2 ''
PRP Supplier_Part_Number_3 ''
PRP Value ''
TOP 0 3.75 2.3875 0 N 78 10 1
TOP 1 3.78 2.3875 0 N 67 3 2
#