#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 2 2.705 2.625 270 N C16 12061A101JAT2A ;0=1,1=0.0531
TOP 0 2.705 2.5679134 0 N 6 1 C16-1
TOP 1 2.705 2.6820866 0 N 39 5 C16-2
#
# CMP 1
CMP 2 1.875 2.275 90 N C17 12061A101JAT2A ;0=1,1=0.0531
TOP 0 1.875 2.3320866 180 N 7 1 C17-1
TOP 1 1.875 2.2179134 180 N 8 14 C17-2
#
# CMP 2
CMP 18 2.565 2.445 270 N D1 SS12-E3/61T ;0=1,1=0.0894
TOP 0 2.565 2.3662599 180 N 42 9 D1-1
TOP 1 2.565 2.5237402 180 N 39 9 D1-2
#
# CMP 3
CMP 18 2.005 2.335 90 N D2 B360A-13-F ;0=1,1=0.0894
TOP 0 2.005 2.4137401 0 N 38 10 D2-1
TOP 1 2.005 2.2562598 0 N 8 10 D2-2
#
# CMP 4
CMP 2 2.705 2.425 270 N R3 RC1206FR-0710RL ;0=1,1=0.0531
TOP 0 2.705 2.3679134 0 N 42 8 R3-1
TOP 1 2.705 2.4820866 0 N 6 0 R3-2
#
# CMP 5
CMP 1 1.601 2.524 90 N R6 RC0603JR-070RL ;0=1,1=0.0335
TOP 0 1.601 2.5515591 180 N 30 0 R6-1
TOP 1 1.601 2.496441 180 N 1 1 R6-2
#
# CMP 6
CMP 2 1.875 2.475 90 N R8 RC1206FR-0710RL ;0=1,1=0.0531
TOP 0 1.875 2.5320866 180 N 38 7 R8-1
TOP 1 1.875 2.4179134 180 N 7 0 R8-2
#
# CMP 7
CMP 1 2.15 2.45 270 N R11 RC0603JR-070RL ;0=1,1=0.0335
TOP 0 2.15 2.4224409 0 N 32 0 R11-1
TOP 1 2.15 2.477559 0 N 4 0 R11-2
#