Enabling clocks!
=======================================================
            CPSW Ethernet Firmware                     
=======================================================
CPSW_9G Test on MAIN NAVSS
EnetPhy_bindDriver: PHY 12: OUI:080028 Model:23 Ver:01 <-> 'dp83867' : OK
EnetPhy_bindDriver: PHY 0: OUI:080028 Model:23 Ver:01 <-> 'dp83867' : OK
EnetPhy_bindDriver: PHY 3: OUI:080028 Model:23 Ver:01 <-> 'dp83867' : OK
PHY 0 is alive
PHY 3 is alive
PHY 12 is alive
PHY 23 is alive

ETHFW Version   : 0.01.01
ETHFW Build Date: Aug  5, 2021
ETHFW Build Time: 10:02:00
ETHFW Commit SHA: 9a44b16b

Starting lwIP, local interface IP is dhcp-enabled
Host MAC address: 70:ff:76:1d:92:c2
[LWIPIF_LWIP] Enet has been started successfully
[LWIPIF_LWIP] NETIF INIT SUCCESS
Added interface 'ti1', IP is 0.0.0.0
IPC_echo_test (core : mcu2_0) .....
Remote demo device (core : mcu2_0) .....
Cpsw_handleLinkUp: Port 4: Link up: 1-Gbps Full-Duplex
Cpsw_handleLinkDown: Port 4: Link down
Cpsw_handleLinkUp: Port 4: Link up: 1-Gbps Full-Duplex
Function:CpswProxyServer_attachExtHandlerCb,HostId:4,CpswType:6
Function:CpswProxyServer_ioctlHandlerCb,HostId:4,Handle:a288600c,CoreKey:38acb976, Cmd:1010401,InArgsLen:0, OutArgsLen:4
Function:CpswProxyServer_ioctlHandlerCb,HostId:4,Handle:a288600c,CoreKey:38acb976, Cmd:1010201,InArgsLen:24, OutArgsLen:4
Function:CpswProxyServer_registerMacHandlerCb,HostId:4,Handle:a288600c,CoreKey:38acb976, MacAddress:70:ff:76:1d:92:c3, FlowIdx:179, FlowIdxOffset:7
Cpsw_ioctlInternal: CPSW: Registered MAC address.ALE entry:12, Policer Entry:1Function:CpswProxyServer_ioctlHandlerCb,HostId:4,Handle:a288600c,CoreKey:38acb976, Cmd:1000104,InArgsLen:1, OutArgsLen:1
Function:CpswProxyServer_ioctlHandlerCb,HostId:4,Handle:a288600c,CoreKey:38acb976, Cmd:1000104,InArgsLen:1, OutArgsLen:1