10.00  P  T01    2.000000    2.000000
     12.00  P  T02    2.000000    2.000000
     20.00  P  T03    2.000000    2.000000
     30.00  P  T04    3.000000    3.000000
     35.04  P  T05    3.000000    3.000000
     36.00  P  T06    3.000000    3.000000
     39.37  P  T07    3.940000    1.970000
     40.00  P  T08    3.000000    3.000000
     40.16  P  T09    3.000000    3.000000
     43.00  P  T10    3.000000    3.000000
     44.88  P  T11    3.000000    3.000000
     45.00  P  T12    3.000000    3.000000
     45.28  P  T13    3.000000    3.000000
     45.67  P  T14    3.000000    3.000000
     50.00  P  T15    3.000000    3.000000
     67.00  P  T16    3.000000    3.000000
     91.00  P  T17    3.000000    3.000000
    120.00  P  T18    3.000000    3.000000
    140.00  P  T19    3.000000    3.000000
     33.46  N  T20    3.000000    3.000000
     60.00  N  T21    3.000000    3.000000
     61.00  N  T22    3.000000    3.000000
     66.93  N  T23    3.000000    3.000000
     67.00  N  T24    3.000000    3.000000
    125.98  N  T25    3.000000    3.000000
    138.00  N  T26    3.000000    3.000000