BOARD DETAILS
-------------


BOARD NAME 			: TMDXCSKCC
REV				: PRDN_REVA
DIMENSIONS			: 120MM X 125.73MM
NO.OF LAYERS			: 6
MINIMUM TRACEWIDTH/ CLEARANCE	: 4MILS/5MILS
MINIMUM DRILL SIZE		: 10 MILS 
BOARD THICKNESS                 : 63 MILS 
BOARD FINISH			: ENIG
BOARD MATERIAL                  : FR4
SOLDER MASK			: RED

GERBER FORMAT

THE ARTWORK IS IN THE FOLLOWING FORMAT:

ODB++ GBR FORMAT

           
IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT 
zUBAIR 9945155526

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,	                        
Domlur Extension,	                             
Bangalore - 560 071, INDIA	                                      
Ph: 91-80-3091 2600 Fax: 91-80-2535 6440	                      
www.mistralsolutions.com