/* PinMux automatically generated generic format file dump. */


/* register_address(hex)	a_delay(decimal)	g_delay(decimal)	register_name(string)	ball_name(string) */

0x4844A714	134	1786	CFG_RGMII0_RXD1_IN	Y2
0x4844A720	40	1966	CFG_RGMII0_RXD2_IN	V3
0x4844A72C	0	2057	CFG_RGMII0_RXD3_IN	V4
0x4844A708	3	1721	CFG_RGMII0_RXD0_IN	W2
0x4844A758	0	60	CFG_RGMII0_TXD0_OUT	U6
0x4844A764	0	0	CFG_RGMII0_TXD1_OUT	V6
0x4844A770	0	60	CFG_RGMII0_TXD2_OUT	U7
0x4844A77C	0	120	CFG_RGMII0_TXD3_OUT	V7
0x4844A740	0	60	CFG_RGMII0_TXC_OUT	W9
0x4844A74C	0	60	CFG_RGMII0_TXCTL_OUT	V9
0x4844A6F0	413	0	CFG_RGMII0_RXC_IN	U5
0x4844A6FC	27	2296	CFG_RGMII0_RXCTL_IN	V5
0x4844AAEC	171	1331	CFG_VIN2A_D22_IN	B5
0x4844AAE0	114	1517	CFG_VIN2A_D21_IN	B4
0x4844AAD4	142	1337	CFG_VIN2A_D20_IN	B3
0x4844AAF8	0	1328	CFG_VIN2A_D23_IN	A4
0x4844AAAC	60	0	CFG_VIN2A_D17_OUT	D6
0x4844AAA0	60	0	CFG_VIN2A_D16_OUT	B2
0x4844AA94	0	0	CFG_VIN2A_D15_OUT	C4
0x4844AA88	150	0	CFG_VIN2A_D14_OUT	C3
0x4844AA70	0	0	CFG_VIN2A_D12_OUT	D5
0x4844AA7C	170	0	CFG_VIN2A_D13_OUT	C2
0x4844AAB0	530	0	CFG_VIN2A_D18_IN	C5
0x4844AABC	71	1099	CFG_VIN2A_D19_IN	A3
0x4844A378	1466	353	CFG_GPMC_CS3_IN	P1
0x4844A120	3388	1433	CFG_GPMC_A10_IN	N9
0x4844A12C	3290	1693	CFG_GPMC_A11_IN	P9
0x4844A24C	3328	1547	CFG_GPMC_A8_IN	N7
0x4844A258	3281	1766	CFG_GPMC_A9_IN	R4
0x4844A264	3181	1255	CFG_GPMC_AD0_IN	M6
0x4844A2B8	3132	1234	CFG_GPMC_AD1_IN	M2
0x4844A2C4	3226	1209	CFG_GPMC_AD2_IN	L5
0x4844A2D0	3121	997	CFG_GPMC_AD3_IN	M1
0x4844A2DC	3246	1014	CFG_GPMC_AD4_IN	L6
0x4844A2E8	3217	1098	CFG_GPMC_AD5_IN	L4
0x4844A2F4	3238	1239	CFG_GPMC_AD6_IN	L3
0x4844A300	3174	1157	CFG_GPMC_AD7_IN	L2
0x4844A30C	3125	1482	CFG_GPMC_AD8_IN	L1
0x4844A318	3086	1223	CFG_GPMC_AD9_IN	K2
0x4844A270	3223	1204	CFG_GPMC_AD10_IN	J1
0x4844A27C	3019	1198	CFG_GPMC_AD11_IN	J2
0x4844A288	3160	917	CFG_GPMC_AD12_IN	H1
0x4844A294	3045	1119	CFG_GPMC_AD13_IN	J3
0x4844A2A0	3153	952	CFG_GPMC_AD14_IN	H2
0x4844A2AC	3044	1355	CFG_GPMC_AD15_IN	H3
0x4844A114	3376	1632	CFG_GPMC_A0_IN	R6
0x4844A198	3249	1749	CFG_GPMC_A1_IN	T9
0x4844A204	3322	1850	CFG_GPMC_A2_IN	T6
0x4844A210	3296	2050	CFG_GPMC_A3_IN	T7
0x4844A21C	3357	1829	CFG_GPMC_A4_IN	P6
0x4844A228	3304	1840	CFG_GPMC_A5_IN	R9
0x4844A234	3348	1592	CFG_GPMC_A6_IN	R5
0x4844A240	3583	1631	CFG_GPMC_A7_IN	P5