UNITS=MM
#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 0 13.97 6.35 0 N J2 SSW-107-22-G-D-VS-006 ;0=1,1=1.0000
PRP AEC_Qualified 'No'
PRP ComponentLink1Description 'Datasheet'
PRP ComponentLink1URL 'https://suddendocs.samtec.com/catalog_english/ssw_sm.pdf?_gl=1*1annyzj*_ga*MjExODk5NjYxNi4xNjUxMjMwMTY0*_ga_3KFNZC07WW*MTcxMjMyNzA1NC4xNjcuMS4xNzEyMzI3NzAyLjIzLjAuMA..'
PRP Conn_Gender 'Female'
PRP Conn_Orientation 'Vertical'
PRP ContactFinish 'Gold,Nickel'
PRP Current_A '4.7A'
PRP DataSheet 'https://suddendocs.samtec.com/catalog_english/ssw_sm.pdf?_gl=1*1annyzj*_ga*MjExODk5NjYxNi4xNjUxMjMwMTY0*_ga_3KFNZC07WW*MTcxMjMyNzA1NC4xNjcuMS4xNzEyMzI3NzAyLjIzLjAuMA..'
PRP Datasheet_Path 'datasheets/Conn-SSW-107-22-G-D-VS-006.pdf'
PRP Digikey_Description 'CONN RCPT 14POS 0.1 GOLD SMD'
PRP Digikey_Part_Number 'SSW-107-22-G-D-VS-006-ND'
PRP DUT-Pitch_mm '2.54mm'
PRP helpURL 'https://upverter.com/upn/revision/7f13f55dc83a106f/'
PRP Is_Female 'yes'
PRP Lead_Free 'Yes'
PRP Manufacturer 'Samtec'
PRP Mouser_Part_Number '200-SSW10722GDVS006'
PRP Operating_Temperature_Range '-55C to +125C'
PRP PackageReference 'HDR14'
PRP Part_Number 'SSW-107-22-G-D-VS-006'
PRP PartId '1'
PRP PartNumber 'SSW-107-22-G-D-VS-006'
PRP PinCount '13'
PRP RoHS 'TRUE'
PRP Row_Count '2'
PRP SizeZ_mm '10.21mm'
PRP Supplier_1 'Digikey'
PRP Supplier_2 'Mouser'
PRP Supplier_Part_Number_1 'SSW-107-22-G-D-VS-006-ND'
PRP Supplier_Part_Number_2 '200-SSW10722GDVS006'
PRP Voltage_V '655V'
TOP 0 21.58999746 8.95500876 180 N 2 0 1
TOP 1 21.58999746 3.74501156 180 N 0 2 2
TOP 2 19.04999746 8.95500876 180 N 3 0 3
TOP 3 19.04999746 3.74501156 180 N 5 2 4
TOP 4 16.50999746 8.95500876 180 N 6 0 5
TOP 5 16.50999746 3.74501156 180 N 0 1 6
TOP 6 13.96999746 8.95500876 180 N 1 0 7
TOP 7 13.96999746 3.74501156 180 N 5 3 8
TOP 8 11.42999746 8.95500876 180 N 4 0 9
TOP 9 11.42999746 3.74501156 180 N 5 4 10
TOP 10 8.88999746 8.95500876 180 N 4 1 11
TOP 11 8.88999746 3.74501156 180 N 5 5 12
TOP 12 6.34999746 8.95500876 180 N 0 3 13
TOP 13 6.34999746 3.74501156 180 N 0 0 14
#