#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 0 0.55 0.25 0 N J2 SSW-107-22-G-D-VS-006 ;0=1,1=0.0394
PRP AEC_Qualified 'No'
PRP ComponentLink1Description 'Datasheet'
PRP ComponentLink1URL 'https://suddendocs.samtec.com/catalog_english/ssw_sm.pdf?_gl=1*1annyzj*_ga*MjExODk5NjYxNi4xNjUxMjMwMTY0*_ga_3KFNZC07WW*MTcxMjMyNzA1NC4xNjcuMS4xNzEyMzI3NzAyLjIzLjAuMA..'
PRP Conn_Gender 'Female'
PRP Conn_Orientation 'Vertical'
PRP ContactFinish 'Gold,Nickel'
PRP Current_A '4.7A'
PRP DataSheet 'https://suddendocs.samtec.com/catalog_english/ssw_sm.pdf?_gl=1*1annyzj*_ga*MjExODk5NjYxNi4xNjUxMjMwMTY0*_ga_3KFNZC07WW*MTcxMjMyNzA1NC4xNjcuMS4xNzEyMzI3NzAyLjIzLjAuMA..'
PRP Datasheet_Path 'datasheets/Conn-SSW-107-22-G-D-VS-006.pdf'
PRP Digikey_Description 'CONN RCPT 14POS 0.1 GOLD SMD'
PRP Digikey_Part_Number 'SSW-107-22-G-D-VS-006-ND'
PRP DUT-Pitch_mm '2.54mm'
PRP helpURL 'https://upverter.com/upn/revision/7f13f55dc83a106f/'
PRP Is_Female 'yes'
PRP Lead_Free 'Yes'
PRP Manufacturer 'Samtec'
PRP Mouser_Part_Number '200-SSW10722GDVS006'
PRP Operating_Temperature_Range '-55C to +125C'
PRP PackageReference 'HDR14'
PRP Part_Number 'SSW-107-22-G-D-VS-006'
PRP PartId '1'
PRP PartNumber 'SSW-107-22-G-D-VS-006'
PRP PinCount '13'
PRP RoHS 'TRUE'
PRP Row_Count '2'
PRP SizeZ_mm '10.21mm'
PRP Supplier_1 'Digikey'
PRP Supplier_2 'Mouser'
PRP Supplier_Part_Number_1 'SSW-107-22-G-D-VS-006-ND'
PRP Supplier_Part_Number_2 '200-SSW10722GDVS006'
PRP Voltage_V '655V'
TOP 0 0.8499999 0.3525594 180 N 2 0 1
TOP 1 0.8499999 0.1474414 180 N 0 1 2
TOP 2 0.7499999 0.3525594 180 N 3 0 3
TOP 3 0.7499999 0.1474414 180 N 5 2 4
TOP 4 0.6499999 0.3525594 180 N 6 0 5
TOP 5 0.6499999 0.1474414 180 N 0 2 6
TOP 6 0.5499999 0.3525594 180 N 1 0 7
TOP 7 0.5499999 0.1474414 180 N 5 3 8
TOP 8 0.4499999 0.3525594 180 N 4 0 9
TOP 9 0.4499999 0.1474414 180 N 5 4 10
TOP 10 0.3499999 0.3525594 180 N 4 1 11
TOP 11 0.3499999 0.1474414 180 N 5 5 12
TOP 12 0.2499999 0.3525594 180 N 0 0 13
TOP 13 0.2499999 0.1474414 180 N 0 3 14
#