XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   Artwork and documentation done by: Texas Instruments Norway AS 	X
X   Company: Texas Instruments Norway AS                                        	X
X   Address: Gaustadallen 21    0349 OSLO                                      	X
X                                 					              X
X                                                                               			X
X                                                                               			X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX 

PROJECT : 03233
PCB NAME : CC85XX-CC2590EM
REVISION: 1.1
DATE: 2010-06-29
MANUFACTURER : 
QUANTITY:   See order (in panel)


Manufacturers marking: Two letter + year + week
The two letter code shall identify the manufaturer and is decided by the manufacturer. 
No logos or other identifiers are allowed.
The marking shall be in silk screen print at secondary side of the PCB, or in solder 
resist if no silk print at secondary side.

FILE:  PACKED WITH WinZIP 

PCB DESCRIPTION:4 LAYER PCB 1.6 MM
      Copper        1   35 um
      Dielectric  1-2   0.35 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        2   18 um
      Dielectric  2-3   0.76 mm (4 x 7628M 43% Resin)
      Copper        3   18 um
      Dielectric  3-4   0.35 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        4   35 um

  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz, TanD=0.016)
  Dimensions in mil (0.001 inch)
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  8 MIL MIN TRACE WIDTH AND 8 MIL MIN ISOLATION.

  

                 
FILE NAME            		DESCRIPTION                               	           FILE TYPE
-----------------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
l1.SPL                                 LAYER 1 COMPONENT SIDE/POSITIV               EXT. GERBER
l2.SPL                                 LAYER 2 Inner layer/POSITIV                          EXT. GERBER
l3.SPL                                 LAYER 3 Inner layer/POSITIV                          EXT. GERBER
l4.SPL                                 LAYER 4 SOLDER SIDE/POSITIV                      EXT. GERBER
STOPCOMP.SPL                   SOLDER MASK COMPONENT SIDE/NEGATIVE    EXT. GERBER
STOPSOLD.SPL                    SOLDER MASK SOLDER SIDE/NEGATIVE           EXT. GERBER
SILKCOMP_CC85XX_CC2590.SPL                     SILKSCREEN COMPONENT SIDE/POSITIVE        EXT. GERBER
SILKSOLD.SPL                      SILKSCREEN SOLDER SIDE/POSITIVE               EXT. GERBER
NCDRILL.SPL                        NC DRILL THROUGH HOLE                               EXCELLON
DRILL.SPL                            DRILL/MECHANICAL DRAWING                         EXT. GERBER
GERBER.REP                        DRILL/NC DRILL REPORT                                 ASCII
EXT_GERBER.USR                EXTENDED GERBER APERTURE TABLE              ASCII
CNC.USR                             NC DRILL DEVICE FILE                                    ASCII

*** ASSEMBLY FILES:
PASTCOMP.SPL            SOLDER PAST COMPONENT SIDE/POSITIVE              EXT. GERBER
PASTSOLD.SPL             SOLDER PAST SOLDER SIDE/POSITIVE                     EXT. GERBER
ASSYCOMP_CC85XX_CC2590.SPL            ASSEMBLY DRAWING COMPONENT SIDE/NEGATIVE    EXT. GERBER
ASSYSOLD.SPL            ASSEMBLY DRAWING SOLDER SIDE/NEGATIVE            EXT. GERBER
P_P_COMP_CC85XX_CC2590.REP             PICK AND PLACE FILE COMPONENT SIDE                   ASCII
P_P_SOLD_CC85XX_CC2590.REP             PICK AND PLACE FILE SOLDER SIDE                           ASCII

*** DESIGN FILES
CC85XX_CC2590EM_Schematic.PDF  	SCHEMATIC
CC85XX_CC2590EM_LAYOUT.PDF	LAYOUT
CC85XX_CC2590EM_Partlist_Zip.xls           PARTLIST

README.TXT              THIS FILE                                   ASCII

END.


Release history
--------------------------------------------------------------------------------------------------------------
1.0.0: First official release
1.0.1: changed R291 from 47k to 100k
1.1.0: Updated footprint on SMA connector, updated solder resist under CC85XX, replaced crystal X1 with 10 pF variant, replaced C211 and C221 with 12 pF, P1 and P2 changed to non-plated placement holes, changed L111 and L113 to 'C' variants