XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   	Artwork and documentation done by: 					X
X									X
X	TEXAS INSTRUMENTS NORWAY LPW              				X
X  									X
X	Address: Gaustadallen 21    0349 OSLO                                       		X
X	Phone  : (+47) 22 95 85 44   Fax :  (+47) 22 95 89 05                   		X
X   	web: www.ti.com/lpw                            	 			X
X                                                                           	 			X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : CC2540EM DCDC VDD	
REVISION: 1.0.0
DATE: 2010-11-23

PCB DESCRIPTION:4 LAYER PCB 1.6 MM
      Copper        1   35 um
      Dielectric  1-2   0.35 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        2   18 um
      Dielectric  2-3   0.76 mm (4 x 7628M 43% Resin)
      Copper        3   18 um
      Dielectric  3-4   0.35 mm (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        4   35 um

  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz, TanD=0.016)
  Dimensions in mil (0.001 inch)
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  8 MIL MIN TRACE WIDTH AND 8 MIL MIN ISOLATION.
	
ASSEMBLY: 	LABEL CARD WITH "CC2540EM_DCDC_VDD_R1.0.0"

FILE: CC2540EM_DCDC_VDD_Reference_Design.ZIP PACKED WITH WinZIP containing 
                 
FILE NAME            				DESCRIPTION                               			FILE TYPE

PCB MANUFACTURING FILES:
L1.SPL               				LAYER 1 COMPONENT SIDE/POSITIVE            		EXT. GERBER
L2.SPL	              			LAYER 2 POSITIVE               		                            EXT. GERBER
L3.SPL               				LAYER 3 POSITIVE            		                            EXT. GERBER
L4.SPL	              			LAYER 4 SOLDER SIDE/POSITIVE               		EXT. GERBER
STOPCOMP.SPL         			SOLDER MASK COMPONENT SIDE/NEGATIVE             	EXT. GERBER
STOPSOLD.SPL         			SOLDER MASK SOLDER SIDE/NEGATIVE                	EXT. GERBER
SILKCOMP.SPL         			SILKSCREEN COMPONENT SIDE/POSITIVE            	EXT. GERBER
SILKSOLD.SPL				SILKSCREEN SOLDER SIDE/POSITIVE			EXT. GERBER
GERBER.REP				DRILL and NC DRILL REPORT				ASCII
DRILL.SPL	            			DRILL/MECHANICAL DRAWING                  		EXT. GERBER
NCDRILL.SPL				NC DRILL THROUGH HOLE                     		EXCELLON			
EXT_GERBER.USR	     			PCB PHOTOPLOTTER DEFINITION FILE			ASCII
CNC.USR		     			NC DRILL DEVICE FILE				ASCII

PCB ASSEMBLY FILES:
CC2540EM_DCDC_VDD_PARTLIST.XLS		PART LIST					ASCII
PNP_COMP.REP			              PICK AND PLACE COORDINATES, COMPONENT SIDE	ASCII
PNP_SOLD.REP			              PICK AND PLACE COORDINATES, SOLDER SIDE		ASCII
PASTCOMP.SPL         			SOLDER PASTE COMPONENT SIDE               		EXT. GERBER
PASTSOLD.SPL				SOLDER PASTE SOLDER SIDE			EXT. GERBER
ASSYCOMP.SPL        			ASSEMBLY DRAWING COMPONENT SIDE           		EXT. GERBER
ASSYSOLD.SPL				ASSEMBLY DRAWING SOLDER SIDE			EXT. GERBER

PDF FILES:
CC2540EM_DCDC_VDD_SCHEMATIC.PDF	CIRCUIT DIAGRAM
CC2540EM_DCDC_VDD_LAYOUT.PDF		LAYOUT DIAGRAM

CADSTAR FILES:
CC2540EM_DCDC_VDD.SCM			CADSTAR SCHEMATIC FILE
CC2540EM_DCDC_VDD.PCB			CADSTAR LAYOUT FILE

README.TXT           			THIS FILE                                 			ASCII

END.

Release history
--------------------------------------------------------------------------------------------------------------
1.0.0: Initial release.