XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXxxxxxxxxxxxxX
X   	Artwork and documentation done by: 			            X
X								            X
X	TEXAS INSTRUMENTS NORWAY LPRF              		            X
X  								            X
X	Address: Hoffsveien 70C    0377 OSLO	              	            X
X 	web: http://www.ti.com/lsds/ti/wireless-connectivity/overview.page  x
X                                                           	            X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXxxxxxxxxxxxx

PCB NAME : CC26x2RBEM-7ID
REVISION: B0
DATE: 2019-12-12

FILE:  PACKED WITH WinZIP 

PCB DESCRIPTION:2 LAYER PCB 
Design Cross Section
TOP,CONDUCTOR,COPPER,0.035mm
DIELECTRIC,FR-4,0.73mm
BOTTOM,CONDUCTOR,COPPER,0.035mm

Total Thickness after press: 0.8mm (Tollerance +/- 0.08mm)

 
Via L1-L2

Soldermask color: GREEN

  IPC 4101/126 or equivalent substrate (Resin contents around 45%, which gives Er=4.4@2.4GHz, TanD=0.016)
  Dimensions in mm
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  0.15 MM MIN TRACE WIDTH AND 0.15 MM MIN ISOLATION.

                 
FILE NAME            		DESCRIPTION                               	FILE TYPE
-------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES: (Folder Gerber)
Top.art                 	LAYER 1 TOP SIDE/POSITIV              		EXT. GERBER
Bottom.art                  	LAYER 4 SOLDER SIDE/POSITIV                 	EXT. GERBER
soldmask_top.art            	SOLDER MASK COMPONENT SIDE/NEGATIVE             EXT. GERBER
soldmask_bottom.art             SOLDER MASK SOLDER SIDE/NEGATIVE            	EXT. GERBER
silk_top.art	            	SILKSCREEN COMPONENT SIDE/POSITIVE              EXT. GERBER
silk_bottom.art		        SILKSCREEN SOLDER SIDE/POSITIVE             	EXT. GERBER
drill.art		        DRILL/MECHANICAL DRAWING                    	EXT. GERBER
art_param.txt                   Gerber report 				        ASCII
photoplot.log                   Gerber report					ASCII


***PCB DRILL FILES: (Folder Drill)
NCdrill-1-2.drl                 NC DRILL Plated		                       	EXCELLON
NCdrill-1-2-np.drl		NC DRILL non-Plated		 	        EXCELLON
ncdrill.log		        DRILL/NC DRILL REPORT                           ASCII
nc_pararm.txt		        PCB PHOTOPLOTTER DEFINITION FILE	        ASCII
nc_tools_auto.txt               Drill diameters				        ASCII


*** ASSEMBLY FILES: (Folder Assembly)
assembly_top.art	        ASSEMBLY DRAWING COMPONENT SIDE/NEGATIVE        EXT. GERBER
assembly_bot_mirror.art        	ASSEMBLY DRAWING SOLDER SIDE/NEGATIVE, MIRROR   EXT. GERBER
paste_top.art	             	SOLDER PAST COMPONENT SIDE/POSITIVE             EXT. GERBER
paste_bottom.art	        SOLDER PAST SOLDER SIDE/POSITIVE                EXT. GERBER
pick_and_place.txt            	PICK AND PLACE FILE 			        ASCII
CC26x2RBEM-7ID_partlist.xls 	BOM						Excel


*** Document files: (Folder docs)
CC26x2RBEM-7ID_schematic.pdf			Circuit Diagram			PDF
CC26x2RBEM-7ID_layout.pdf      		  	Layout Diagram			PDF
CC26x2RBEM-7ID_mechanical.pdf			Mechanical drawing		PDF
CC26x2RBEM-7ID_assembly.pdf			Assembly drawing               	PDF


README.TXT           			THIS FILE                     	        ASCII


Revision history:

A0
---------------------------------------------------------------------------------------------
- Based on CC26x2EM-7ID Rev B0
- Set Y2, 48 MHz crystal as do not mount (DNM)
- Set Y1, 32 kHz crystal as do not mount (DNM)
- Set C17, as do not mount (DNM)
- Set C18, as do not mount (DNM)
- Change C19 from 1uF (GRM155R61C105KA12D) to 10 uF (GRM155R60J106ME15D)
- Updated U1 from CC26x2R1FRGZ (Notified 18-34913) to CC2652RB1FRG (Notified 18-35094)

B0
---------------------------------------------------------------------------------------------
- Removing TI logo from silk skreen
- Removing PB free logo