| Subclass Name | Type | Material | Thickness (MM) | Tol + | Tol - | Conductivity (mho/cm) | Dielectric Constant | Loss Tangent | Negative Artwork | Shield | Width (MM) | Unused Pin Pad Suppression | Unused Via Pad Suppression |
| SURFACE | AIR | 0 | 1 | 0 | |||||||||
| TOP | CONDUCTOR | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0 | 0.1270 | ||||
| DIELECTRIC | FR-4 | 0.175 | 0 | 0 | 0 | 4.5 | 0.035 | ||||||
| L2 | PLANE | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0.035 | Yes | Yes | |||
| DIELECTRIC | FR-4 | 1.110000 | 0 | 0 | 0 | 4.5 | 0.035 | ||||||
| L3 | PLANE | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0.035 | Yes | Yes | |||
| DIELECTRIC | FR-4 | 0.175 | 0 | 0 | 0 | 4.5 | 0.035 | ||||||
| BOTTOM | CONDUCTOR | COPPER | 0.035 | 0 | 0 | 595900 | 4.5 | 0 | 0.1270 | ||||
| SURFACE | AIR | 0 | 1 | 0 |