(---------------------------------------------------------------------)
(                                                                     )
(    Dangling Line, Via and Antenna Report                            )
(                                                                     )
(    Drawing          : ZLL_RC.brd                                    )
(    Software Version : 16.5S036                                      )
(    Date/Time        : Tue Apr 02 13:35:26 2013                      )
(                                                                     )
(---------------------------------------------------------------------)


Report methodology:
  - Dangling lines have at least one end not connected.
  - Dangling vias have one or no connection
      - Plus are not a test, thieving or netshort property via.
  - Antenna vias do not have connections on their start and end layers.
      - Plus they are not a thieving vias.
      - Optionally, VOLTAGE nets, testvias and through vias can be suppressed with
        the environment variable report_antennavia.
      - Section may be suppressed by variable report_noantennavia.
  - In all cases output is suppressed if an object has the OK_DANGLE
    property or is not part of the current partition.



<< Summary >>
  Total dangling lines:       0
  Total dangling vias:        0
  Total antenna vias:         0