(---------------------------------------------------------------------)
(                                                                     )
(    NC DRILL Log                                                     )
(                                                                     )
(    Drawing          : ZLL_RC.brd                                    )
(    Software Version : 16.5S036                                      )
(    Date/Time        : Tue Apr 02 14:42:49 2013                      )
(                                                                     )
(---------------------------------------------------------------------)



 Processing NC Parameters file ...

 NC PARAMETERS
 -------------

 FORMAT   		5.5
 MACHINE-OFFSET		x:0.000000	y:0.000000
 FEEDRATE		1
 COORDINATES		ABSOLUTE
 OUTPUT-UNITS		METRIC
 TOOL-ORDER		INCREASING
 REPEAT-CODES		NO
 SUPPRESS-LEAD-ZEROES	YES
 SUPPRESS-TRAIL-ZEROES	NO
 SUPPRESS-EQUAL		NO
 TOOL-SELECT		YES
 HEADER			none
 LEADER			12
 CODE			ASCII
 SEPARATE		NO
 OPTIMIZE_DRILLING	NO
 ENHANCED_EXCELLON	YES
 SCALE			1.000000

 WARNING: This design contains 4 slot holes that can NOT be drilled.
          They can be processed by NC routing instead.

 WARNING: Can't find tool file (nc_tools.txt)
          ... will auto-generate tool file (nc_tools_auto.txt)


     Auto-generating tool file nc_tools_auto.txt
     -------------------------------------------

           Size  Plating  Tool        + Tolerance  - Tolerance

         0.3000  P        T01            0.000000     0.000000
         1.0000  N        T02            0.000000     0.000000
         2.5000  N        T03            0.000000     0.000000


 Drill files being output to directory 'T:/Elbieta_Ekiert/pytka/pliki produkcyjne/ZLLRC_all' ...



     'ZLLRC-1-2.drl' created for holes connecting TOP and BOTTOM
     -----------------------------------------------------------

     Tool  Num     Size      +/- Tolerance     Plating   Quantity

     T01    1.   0.3000    0.0000/  0.0000      PLATED        776
     T02    2.   1.0000    0.0000/  0.0000  NON_PLATED          3
     T03    3.   2.5000    0.0000/  0.0000  NON_PLATED          6

     ---- Total holes:                                        785

     ---- Total head travel:              12.50 feet (3.81 meters)