#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 13 1.37 1.97 90 N D15 CD0603-S0180 ;0=1,1=0.0335
TOP 0 1.37 1.9955906 180 N 1 18 D15-1
TOP 1 1.37 1.9444094 180 N 34 33 D15-2
#
# CMP 1
CMP 3 1.9014961 2.04 0 N R57 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.9290552 2.04 270 N 122 147 R57-1
TOP 1 1.8739371 2.04 270 N 117 8 R57-2
#
# CMP 2
CMP 3 1.9 1.99 180 N R55 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.8724409 1.99 90 N 117 7 R55-1
TOP 1 1.927559 1.99 90 N 1 12 R55-2
#
# CMP 3
CMP 3 1.78 1.98 180 N R53 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.7524409 1.98 90 N 122 143 R53-1
TOP 1 1.807559 1.98 90 N 57 5 R53-2
#
# CMP 4
CMP 3 1.77 1.92 0 N R52 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.7975591 1.92 270 N 57 6 R52-1
TOP 1 1.742441 1.92 270 N 1 13 R52-2
#
# CMP 5
CMP 3 1.63 2.15 90 N R59 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.63 2.1775591 180 N 122 144 R59-1
TOP 1 1.63 2.122441 180 N 118 6 R59-2
#
# CMP 6
CMP 3 1.55 2.12 0 N R58 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.5775591 2.12 270 N 118 7 R58-1
TOP 1 1.522441 2.12 270 N 1 14 R58-2
#
# CMP 7
CMP 3 1.7185039 2.03 0 N R56 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.746063 2.03 270 N 122 145 R56-1
TOP 1 1.6909449 2.03 270 N 58 7 R56-2
#
# CMP 8
CMP 3 1.4393972 2.32374 0 N R61 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.4669563 2.32374 270 N 122 146 R61-1
TOP 1 1.4118382 2.32374 270 N 59 3 R61-2
#
# CMP 9
CMP 3 1.6585039 1.98 0 N R54 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.686063 1.98 270 N 58 8 R54-1
TOP 1 1.6309449 1.98 270 N 1 15 R54-2
#
# CMP 10
CMP 3 1.37 2.25 0 N R60 CRCW060347K0FKEA ;0=1,1=0.0394
TOP 0 1.3975591 2.25 270 N 59 4 R60-1
TOP 1 1.342441 2.25 270 N 1 16 R60-2
#
# CMP 11
CMP 38 3.2641142 0.5999999 270 N D14 FSV20100V ;0=1,1=0.0472
TOP 0 3.336162 0.559054 180 N 122 149 D14-1
TOP 1 3.336162 0.640944 180 N 122 148 D14-2
TOP 2 3.19 0.6 90 N 69 2 D14-3
#
# CMP 12
CMP 38 2.7652166 0.535886 180 N D13 FSV20100V ;0=1,1=0.0472
TOP 0 2.7242726 0.463838 270 N 68 6 D13-1
TOP 1 2.8061606 0.463838 270 N 68 5 D13-2
TOP 2 2.7652166 0.61 180 N 34 32 D13-3
#
# CMP 13
CMP 13 1.50559 2 180 N D16 CD0603-S0180 ;0=1,1=0.0335
TOP 0 1.48 2 90 N 1 17 D16-1
TOP 1 1.53118 2 90 N 120 6 D16-2
#