#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 9 0.7258425 0.9171666 270 N U6 XMG3522R030QRQSTQ1 ;0=1,1=0.0000
PRP AEC_Grade 'Grade 1'
PRP AEC_Qualified 'Yes'
PRP ClassName 'LMG352X'
PRP Datasheet_Path 'datasheets/IC-XMG3522R030QRQSTQ1.pdf'
PRP Fall_Time '23ns'
PRP helpURL 'https://upverter.com/upn/revision/333db99869c38e9e/'
PRP Manufacturer 'Texas Instruments'
PRP Max_Supply_Voltage '18V'
PRP Min_Supply_Voltage '7.5V'
PRP Nominal_Supply_Current '700-16000uA'
PRP Number_Of_Drivers '1'
PRP Number_Of_Outputs '1'
PRP Operating_Temperature_Range '-40C to +125C'
PRP Output_Voltage '520V'
PRP PackageReference 'VQFN52'
PRP Part_Number 'XMG3522R030QRQSTQ1'
PRP PartNumber 'XMG3522R050QRQSTQ1'
PRP Rise_Time '2.5ns'
PRP RoHS 'UNKNOWN'
PRP SizeZ_mm '1mm'
PRP Standoff_Height '0mm'
PRP TJmax_C '+125C'
PRP Turn_Off_Delay_Time '6ns'
PRP Turn_On_Delay_Time '5ns'
TOP 0 0.9305669 0.6937414 270 N 46 0 U6-1
TOP 1 0.8921811 0.6937414 270 N 22 47 U6-2
TOP 2 0.8665905 0.6937414 270 N 22 46 U6-3
TOP 3 0.841 0.6937414 270 N 22 49 U6-4
TOP 4 0.8154094 0.6937414 270 N 22 48 U6-5
TOP 5 0.7898189 0.6937414 270 N 22 44 U6-6
TOP 6 0.7642283 0.6937414 270 N 22 43 U6-7
TOP 7 0.7386378 0.6937414 270 N 22 45 U6-8
TOP 8 0.7130472 0.6937414 270 N 22 54 U6-9
TOP 9 0.6874567 0.6937414 270 N 22 53 U6-10
TOP 10 0.6618661 0.6937414 270 N 22 55 U6-11
TOP 11 0.6362756 0.6937414 270 N 22 51 U6-12
TOP 12 0.610685 0.6937414 270 N 22 50 U6-13
TOP 13 0.5850945 0.6937414 270 N 22 52 U6-14
TOP 14 0.5595039 0.6937414 270 N 22 56 U6-15
TOP 15 0.5211181 0.6937414 270 N 49 0 U6-16
TOP 16 0.5024173 0.8409855 270 N 53 0 U6-17
TOP 17 0.5024173 0.866576 270 N 7 51 U6-18
TOP 18 0.5024173 0.8921666 270 N 7 50 U6-19
TOP 19 0.5024173 0.9177572 270 N 7 47 U6-20
TOP 20 0.5024173 0.9433477 270 N 7 46 U6-21
TOP 21 0.5024173 0.9689383 270 N 7 49 U6-22
TOP 22 0.5024173 0.9945288 270 N 7 48 U6-23
TOP 23 0.5024173 1.0201194 270 N 7 43 U6-24
TOP 24 0.5024173 1.0457099 270 N 7 45 U6-25
TOP 25 0.5024173 1.0713005 270 N 7 44 U6-26
TOP 26 0.5211181 1.1405918 270 N 50 0 U6-27
TOP 27 0.5595039 1.1405918 270 N 7 39 U6-28
TOP 28 0.5850945 1.1405918 270 N 7 37 U6-29
TOP 29 0.610685 1.1405918 270 N 7 38 U6-30
TOP 30 0.6362756 1.1405918 270 N 7 42 U6-31
TOP 31 0.6618661 1.1405918 270 N 7 40 U6-32
TOP 32 0.6874567 1.1405918 270 N 7 41 U6-33
TOP 33 0.7130472 1.1405918 270 N 7 33 U6-34
TOP 34 0.7386378 1.1405918 270 N 7 34 U6-35
TOP 35 0.7642283 1.1405918 270 N 7 31 U6-36
TOP 36 0.7898189 1.1405918 270 N 7 32 U6-37
TOP 37 0.8154094 1.1405918 270 N 7 35 U6-38
TOP 38 0.841 1.1405918 270 N 7 36 U6-39
TOP 39 0.8665905 1.1405918 270 N 18 0 U6-40
TOP 40 0.8921811 1.1405918 270 N 18 1 U6-41
TOP 41 0.9305669 1.1405918 270 N 4 1 U6-42
TOP 42 0.9492677 1.0713005 270 N 30 0 U6-43
TOP 43 0.9492677 1.0457099 270 N 2 1 U6-44
TOP 44 0.9492677 1.0201194 270 N 17 0 U6-45
TOP 45 0.9492677 0.9945288 270 N 33 1 U6-46
TOP 46 0.9492677 0.9689383 270 N 31 0 U6-47
TOP 47 0.9492677 0.9433477 270 N 52 0 U6-48
TOP 48 0.9492677 0.9177572 270 N 34 0 U6-49
TOP 49 0.9492677 0.8921666 270 N 26 0 U6-50
TOP 50 0.9492677 0.866576 270 N 11 1 U6-51
TOP 51 0.9492677 0.8409855 270 N 32 0 U6-52
#
# CMP 1
CMP 9 0.7258425 0.3974252 270 N U5 XMG3522R030QRQSTQ1 ;0=1,1=0.0000
PRP AEC_Grade 'Grade 1'
PRP AEC_Qualified 'Yes'
PRP ClassName 'LMG352X'
PRP Datasheet_Path 'datasheets/IC-XMG3522R030QRQSTQ1.pdf'
PRP Fall_Time '23ns'
PRP helpURL 'https://upverter.com/upn/revision/333db99869c38e9e/'
PRP Manufacturer 'Texas Instruments'
PRP Max_Supply_Voltage '18V'
PRP Min_Supply_Voltage '7.5V'
PRP Nominal_Supply_Current '700-16000uA'
PRP Number_Of_Drivers '1'
PRP Number_Of_Outputs '1'
PRP Operating_Temperature_Range '-40C to +125C'
PRP Output_Voltage '520V'
PRP PackageReference 'VQFN52'
PRP Part_Number 'XMG3522R030QRQSTQ1'
PRP PartNumber 'XMG3522R050QRQSTQ1'
PRP Rise_Time '2.5ns'
PRP RoHS 'UNKNOWN'
PRP SizeZ_mm '1mm'
PRP Standoff_Height '0mm'
PRP TJmax_C '+125C'
PRP Turn_Off_Delay_Time '6ns'
PRP Turn_On_Delay_Time '5ns'
TOP 0 0.9305669 0.174 270 N 45 0 U5-1
TOP 1 0.8921811 0.174 270 N 19 10 U5-2
TOP 2 0.8665905 0.174 270 N 19 9 U5-3
TOP 3 0.841 0.174 270 N 19 12 U5-4
TOP 4 0.8154094 0.174 270 N 19 11 U5-5
TOP 5 0.7898189 0.174 270 N 19 7 U5-6
TOP 6 0.7642283 0.174 270 N 19 6 U5-7
TOP 7 0.7386378 0.174 270 N 19 8 U5-8
TOP 8 0.7130472 0.174 270 N 19 17 U5-9
TOP 9 0.6874567 0.174 270 N 19 16 U5-10
TOP 10 0.6618661 0.174 270 N 19 18 U5-11
TOP 11 0.6362756 0.174 270 N 19 14 U5-12
TOP 12 0.610685 0.174 270 N 19 13 U5-13
TOP 13 0.5850945 0.174 270 N 19 15 U5-14
TOP 14 0.5595039 0.174 270 N 19 19 U5-15
TOP 15 0.5211181 0.174 270 N 47 0 U5-16
TOP 16 0.5024173 0.3212441 270 N 54 0 U5-17
TOP 17 0.5024173 0.3468346 270 N 22 40 U5-18
TOP 18 0.5024173 0.3724252 270 N 22 39 U5-19
TOP 19 0.5024173 0.3980158 270 N 22 36 U5-20
TOP 20 0.5024173 0.4236063 270 N 22 35 U5-21
TOP 21 0.5024173 0.4491969 270 N 22 38 U5-22
TOP 22 0.5024173 0.4747874 270 N 22 37 U5-23
TOP 23 0.5024173 0.500378 270 N 22 32 U5-24
TOP 24 0.5024173 0.5259685 270 N 22 34 U5-25
TOP 25 0.5024173 0.5515591 270 N 22 33 U5-26
TOP 26 0.5211181 0.6208504 270 N 48 0 U5-27
TOP 27 0.5595039 0.6208504 270 N 22 28 U5-28
TOP 28 0.5850945 0.6208504 270 N 22 26 U5-29
TOP 29 0.610685 0.6208504 270 N 22 27 U5-30
TOP 30 0.6362756 0.6208504 270 N 22 31 U5-31
TOP 31 0.6618661 0.6208504 270 N 22 29 U5-32
TOP 32 0.6874567 0.6208504 270 N 22 30 U5-33
TOP 33 0.7130472 0.6208504 270 N 22 22 U5-34
TOP 34 0.7386378 0.6208504 270 N 22 23 U5-35
TOP 35 0.7642283 0.6208504 270 N 22 20 U5-36
TOP 36 0.7898189 0.6208504 270 N 22 21 U5-37
TOP 37 0.8154094 0.6208504 270 N 22 24 U5-38
TOP 38 0.841 0.6208504 270 N 22 25 U5-39
TOP 39 0.8665905 0.6208504 270 N 25 0 U5-40
TOP 40 0.8921811 0.6208504 270 N 25 1 U5-41
TOP 41 0.9305669 0.6208504 270 N 9 0 U5-42
TOP 42 0.9492677 0.5515591 270 N 27 0 U5-43
TOP 43 0.9492677 0.5259685 270 N 14 0 U5-44
TOP 44 0.9492677 0.500378 270 N 16 0 U5-45
TOP 45 0.9492677 0.4747874 270 N 43 0 U5-46
TOP 46 0.9492677 0.4491969 270 N 28 0 U5-47
TOP 47 0.9492677 0.4236063 270 N 51 0 U5-48
TOP 48 0.9492677 0.3980158 270 N 55 0 U5-49
TOP 49 0.9492677 0.3724252 270 N 24 0 U5-50
TOP 50 0.9492677 0.3468346 270 N 10 0 U5-51
TOP 51 0.9492677 0.3212441 270 N 29 0 U5-52
#