UNITS=INCH
ID=229
#
#Num Features
#
F 13

#
#Feature symbol names
#
$0 r10

#
#Layer features
#
L 4.14173002 2.36181004 4.14173002 0 0 P 0;;ID=29572
L 4.14173002 0 0 0 0 P 0;;ID=29577
L 0 0 0 3.67241004 0 P 0;;ID=29582
L 0 3.67241004 4.14173002 3.67283002 0 P 0;;ID=29587
L 4.14173002 3.67283002 4.14173002 2.36181004 0 P 0;;ID=29592
L 1.97953002 1.50511998 2.73148996 1.50511998 0 P 0;;ID=32342
A 2.73148996 1.50511998 2.76101998 1.53463996 2.73148996 1.53465 0 P 0 N;;ID=32347
L 2.76101998 1.53463996 2.76101998 1.97165 0 P 0;;ID=32352
A 2.76101998 1.97165 2.73148996 2.00118002 2.73148996 1.97165 0 P 0 N;;ID=32357
L 2.73148996 2.00118002 1.97953002 2.00118002 0 P 0;;ID=32362
A 1.97953002 2.00118002 1.95 1.97165 1.97953002 1.97165 0 P 0 N;;ID=32367
L 1.95 1.97165 1.95 1.53463996 0 P 0;;ID=32372
A 1.95 1.53463996 1.97953002 1.50511998 1.97953002 1.53465 0 P 0 N;;ID=32377