hpeesofsim (*) 531.update1.0 Nov  1 2020, MINT version 5
    (64-bit linux built: Mon Nov 02, 2020 03:46:07 +0000)

Warning detected by hpeesofsim in topology check during circuit set up.
    Number of nodes with only one device attached (topology corrected): 2


Characterizing the circuit.
Warning detected by hpeesofsim during TRAN analysis `ChannelSimTransient_ChannelSim1'.
    Component `SNP2.CMP1':
       ImpMaxFreq is reduced to highest data frequency at 5.000000e+10 Hz. 

COMPONENT : SNP2.CMP1
    Characterizing to 50 GHz 
Warning detected by hpeesofsim during TRAN analysis `ChannelSimTransient_ChannelSim1'.
    Component `SNP1.CMP1':
       ImpMaxFreq is reduced to highest data frequency at 5.000000e+10 Hz. 

COMPONENT : SNP1.CMP1
    Characterizing to 50 GHz 

Calling Tx AMI Init.
Message from AMI_Init() in '/home/a197185/TI_ADC12QJ1600/ADS/data/ADC12xJ_17p16_x64':
    CornerCase = 0 (Typical)
Tx emphasis model based on step response data.
Optimization of PreEmphasis over count = 16 states results in max open eye ratio with PreEmphasis state = 8

Tx AMI Init returns.

Calling Rx AMI Init.
Rx AMI Init returns.

Characterization finished.

Channel Simulator: AMI analysis started

Calling Tx AMI Close.
Tx AMI Close returns.

Calling Rx AMI Close.
Rx AMI Close returns.

Channel Simulator: AMI analysis finished


Resource usage:
    User time                 =     0.94 seconds.
    System time               =     0.08 seconds.
    Total CPU time            =     1.03 seconds.
    Simulation stopwatch time =     6.97 seconds.
    Total stopwatch time      =    14.26 seconds.

    Physical memory used: 127 MBytes.
    Incremental virtual memory (data only) used:  51.8 MBytes.