/* --COPYRIGHT--,BSD
 * Copyright (c) 2017, Texas Instruments Incorporated
 * All rights reserved.
 *
 * Redistribution and use in source and binary forms, with or without
 * modification, are permitted provided that the following conditions
 * are met:
 *
 * *  Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 *
 * *  Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in the
 *    documentation and/or other materials provided with the distribution.
 *
 * *  Neither the name of Texas Instruments Incorporated nor the names of
 *    its contributors may be used to endorse or promote products derived
 *    from this software without specific prior written permission.
 *
 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
 * --/COPYRIGHT--*/
//!*****************************************************************************
//! SAC - SAC-L3, General-Purpose Mode
//!
//! Description: Configure SAC-L3 for general purpose mode.
//! The "+" terminal is connected to OA0+ and the "-" terminal is connected to OA0-.
//! OA0_ and OA0O are connected as below to implement x3 amplifier.
//! SAC OA is selected to low speed and low power mode.
//! ACLK = n/a, MCLK = SMCLK = default DCODIV ~1MHz.
//!
//!           MSP430FR2xx_4xx Board
//!             -------------------
//!         /|\|               OA0-|----||---------R2=100Kohm---GND
//!          | |                   |  R1=200Kohm
//!          | |               OA0O|----||
//!          --|RST                |
//!            |               OA0+|<----
//!            |                   |
//!            |                   |
//!
//! Wallace Tran
//! Texas Instruments Inc.
//! May 2018
//******************************************************************************
#include "Board.h"
#include "driverlib.h"
#include <string.h>
//***Lookup Table Setup***//
#define PRDS_PER_SWEEP 451
uint16_t peak[PRDS_PER_SWEEP];
uint16_t phase[PRDS_PER_SWEEP];
const uint16_t TMRCCR[PRDS_PER_SWEEP] =
{
 10000	,
9975	,
9950	,
9926	,
9901	,
9877	,
9852	,
9828	,
9804	,
9780	,
9756	,
9732	,
9709	,
9685	,
9662	,
9639	,
9615	,
9592	,
9569	,
9547	,
9524	,
9501	,
9479	,
9456	,
9434	,
9412	,
9390	,
9368	,
9346	,
9324	,
9302	,
9281	,
9259	,
9238	,
9217	,
9195	,
9174	,
9153	,
9132	,
9112	,
9091	,
9070	,
9050	,
9029	,
9009	,
8989	,
8969	,
8949	,
8929	,
8909	,
8889	,
8869	,
8850	,
8830	,
8811	,
8791	,
8772	,
8753	,
8734	,
8715	,
8696	,
8677	,
8658	,
8639	,
8621	,
8602	,
8584	,
8565	,
8547	,
8529	,
8511	,
8493	,
8475	,
8457	,
8439	,
8421	,
8403	,
8386	,
8368	,
8351	,
8333	,
8316	,
8299	,
8282	,
8264	,
8247	,
8230	,
8214	,
8197	,
8180	,
8163	,
8147	,
8130	,
8114	,
8097	,
8081	,
8065	,
8048	,
8032	,
8016	,
8000	,
7984	,
7968	,
7952	,
7937	,
7921	,
7905	,
7890	,
7874	,
7859	,
7843	,
7828	,
7813	,
7797	,
7782	,
7767	,
7752	,
7737	,
7722	,
7707	,
7692	,
7678	,
7663	,
7648	,
7634	,
7619	,
7605	,
7590	,
7576	,
7561	,
7547	,
7533	,
7519	,
7505	,
7491	,
7477	,
7463	,
7449	,
7435	,
7421	,
7407	,
7394	,
7380	,
7366	,
7353	,
7339	,
7326	,
7313	,
7299	,
7286	,
7273	,
7260	,
7246	,
7233	,
7220	,
7207	,
7194	,
7181	,
7168	,
7156	,
7143	,
7130	,
7117	,
7105	,
7092	,
7080	,
7067	,
7055	,
7042	,
7030	,
7018	,
7005	,
6993	,
6981	,
6969	,
6957	,
6944	,
6932	,
6920	,
6908	,
6897	,
6885	,
6873	,
6861	,
6849	,
6838	,
6826	,
6814	,
6803	,
6791	,
6780	,
6768	,
6757	,
6745	,
6734	,
6723	,
6711	,
6700	,
6689	,
6678	,
6667	,
6656	,
6645	,
6633	,
6623	,
6612	,
6601	,
6590	,
6579	,
6568	,
6557	,
6547	,
6536	,
6525	,
6515	,
6504	,
6494	,
6483	,
6472	,
6462	,
6452	,
6441	,
6431	,
6421	,
6410	,
6400	,
6390	,
6380	,
6369	,
6359	,
6349	,
6339	,
6329	,
6319	,
6309	,
6299	,
6289	,
6279	,
6270	,
6260	,
6250	,
6240	,
6231	,
6221	,
6211	,
6202	,
6192	,
6182	,
6173	,
6163	,
6154	,
6144	,
6135	,
6126	,
6116	,
6107	,
6098	,
6088	,
6079	,
6070	,
6061	,
6051	,
6042	,
6033	,
6024	,
6015	,
6006	,
5997	,
5988	,
5979	,
5970	,
5961	,
5952	,
5944	,
5935	,
5926	,
5917	,
5908	,
5900	,
5891	,
5882	,
5874	,
5865	,
5857	,
5848	,
5839	,
5831	,
5822	,
5814	,
5806	,
5797	,
5789	,
5780	,
5772	,
5764	,
5755	,
5747	,
5739	,
5731	,
5722	,
5714	,
5706	,
5698	,
5690	,
5682	,
5674	,
5666	,
5658	,
5650	,
5642	,
5634	,
5626	,
5618	,
5610	,
5602	,
5594	,
5587	,
5579	,
5571	,
5563	,
5556	,
5548	,
5540	,
5533	,
5525	,
5517	,
5510	,
5502	,
5495	,
5487	,
5479	,
5472	,
5464	,
5457	,
5450	,
5442	,
5435	,
5427	,
5420	,
5413	,
5405	,
5398	,
5391	,
5384	,
5376	,
5369	,
5362	,
5355	,
5348	,
5340	
};

//***function definition****//
void enable_SAC02(void);
void enable_ADC01(void);
void Software_Trim(void);

//*** Variable definition ***//
/* FRAM Variable that stores ADC results*/
#define MCLK_FREQ_MHZ 8
#pragma PERSISTENT(ADC_Conversion_Result)
int ADC_Conversion_Result = 0;          // ADC conversion result
int ADC_Fork_Result[10];
int ADC_Sample_Count = 0;
unsigned int DAC_data=983;   // Vout = Vref*DAC_data/4096, 1.5V --> 2457, 1.8V --> 2949, 1V --> 1638, 0.6V --> 983, 0.5V --> 819(Clik)

int main(void)
{
    //Stop WDT
    WDT_A_hold(WDT_A_BASE);

    // SYS CLK to 8MHz
    __bis_SR_register(SCG0);                // disable FLL
    CSCTL3 |= SELREF__REFOCLK;              // Set REFO as FLL reference source
    CSCTL1 = DCOFTRIMEN_1 | DCOFTRIM0 | DCOFTRIM1 | DCORSEL_3;// DCOFTRIM=3, DCO Range = 8MHz
    CSCTL2 = FLLD_0 + 243;                  // DCODIV = 8MHz
    __delay_cycles(3);
    __bic_SR_register(SCG0);                // enable FLL
    Software_Trim();                        // Software Trim to get the best DCOFTRIM value


    CSCTL4 = SELMS__DCOCLKDIV | SELA__REFOCLK; // set default REFO(~32768Hz) as ACLK source, ACLK = 32768Hz
                                            // default DCODIV as MCLK and SMCLK source

    memset(peak, 0, sizeof(peak));
    memset(phase, 0, sizeof(phase));
    // Configure GPIO
    P1DIR |= BIT0;                                // P1.0/ output
    P1OUT |= BIT0;                                // P1.0 high
    P1DIR |= BIT6|BIT7;                     // P1.6 and P1.7 output
    P1SEL1 |= BIT6|BIT7;                    // P1.6 and P1.7 options select

    PM5CTL0 &= ~LOCKLPM5;                   // Disable the GPIO power-on default high-impedance mode
                                            // to activate previously configured port settings
    TB0CCTL0 |= CCIE;                             // TBCCR0 interrupt enabled
    TB0CCTL1 |= OUTMOD_7;                             // TBCCR0 interrupt enabled
//    TB0CCTL2 |= OUTMOD_3;                             // TBCCR0 interrupt enabled
    TB0CCTL2 |= OUTMOD_7;
    TB0CCR0 = 16000-1;
    TB0CCR1 = 8000-1;
    TB0CCR2 = 8000-1;
    TB0CTL = TBSSEL__SMCLK | MC__UP | TBCLR;             // SMCLK, UP mode

    //Configure OA2 functionality
    enable_SAC02();

    // Configure OA30 as DAC Buffer Mode
      P3SEL0 |= BIT5;                           // Select P3.5 as OA0O function
      P3SEL1 |= BIT5;                           // OA is used as buffer for DAC

      PM5CTL0 &= ~LOCKLPM5;                     // Disable the GPIO power-on default high-impedance mode
                                                // to activate previously configured port settings

      // Configure reference module
      PMMCTL0_H = PMMPW_H;                      // Unlock the PMM registers
      PMMCTL2 = INTREFEN | REFVSEL_2;           // Enable internal 2.5V reference
      while(!(PMMCTL2 & REFGENRDY));            // Poll till internal reference settles

      SAC3DAC = DACSREF_1 + DACLSEL_0 + DACIE;  // Select int Vref as DAC reference, DAC latch loads when DACDAT written
      SAC3DAT = DAC_data;                       // Initial DAC data
      SAC3DAC |= DACEN;                         // Enable DAC

      SAC3OA = NMUXEN + PMUXEN + PSEL_1 + NSEL_1;//Select positive and negative pin input
      SAC3OA |= OAPM;                            // Select low speed and low power mode
      SAC3PGA = MSEL_1;                          // Set OA as buffer mode
      SAC3OA |= SACEN + OAEN;                    // Enable SAC and OA

    // Configure OA0 as non-inverting  PGA mode
        P1SEL0 |= BIT1 + BIT2 + BIT3;             // Select P1.1 P1.2 P1.3 OA function
        P1SEL1 |= BIT1 + BIT2 + BIT3;             // Select P1.1 P1.2 P1.3 OA function

        SAC0OA = NMUXEN + PMUXEN + PSEL_0 + NSEL_1;//Select positive and negative pin input
        SAC0OA |= OAPM;                           // Select low speed and low power mode
        SAC0PGA = GAIN0 + MSEL_2;                 // Set Non-inverting PGA mode with Gain=1
        SAC0OA |= SACEN + OAEN;                   // Enable SAC and OA

    // Enable ADC01 functionality
    enable_ADC01();

//    __bis_SR_register(LPM0_bits | GIE);          // Enter LPM0 w/ interrupt
    //LPM3, SleepTimer will force exit
    __bis_SR_register(LPM3_bits + GIE);
    __no_operation();                            // For debug

    //Enter LPM3
//    __bis_SR_register(LPM3_bits);
    //For debug
//    __no_operation();
/*
    while(1){

            //Initialize sleep timer
        //  initSleepTimer(1638);// 1638/32768 = ~50ms and (65535/32768) = ~2sec

            //LPM3, SleepTimer will force exit
        __bis_SR_register(LPM3_bits + GIE);

        }
*/
}

void Software_Trim()
{
    unsigned int oldDcoTap = 0xffff;
    unsigned int newDcoTap = 0xffff;
    unsigned int newDcoDelta = 0xffff;
    unsigned int bestDcoDelta = 0xffff;
    unsigned int csCtl0Copy = 0;
    unsigned int csCtl1Copy = 0;
    unsigned int csCtl0Read = 0;
    unsigned int csCtl1Read = 0;
    unsigned int dcoFreqTrim = 3;
    unsigned char endLoop = 0;

    do
    {
        CSCTL0 = 0x100;                         // DCO Tap = 256
        do
        {
            CSCTL7 &= ~DCOFFG;                  // Clear DCO fault flag
        }while (CSCTL7 & DCOFFG);               // Test DCO fault flag

        __delay_cycles((unsigned int)3000 * MCLK_FREQ_MHZ);// Wait FLL lock status (FLLUNLOCK) to be stable
                                                           // Suggest to wait 24 cycles of divided FLL reference clock
        while((CSCTL7 & (FLLUNLOCK0 | FLLUNLOCK1)) && ((CSCTL7 & DCOFFG) == 0));

        csCtl0Read = CSCTL0;                   // Read CSCTL0
        csCtl1Read = CSCTL1;                   // Read CSCTL1

        oldDcoTap = newDcoTap;                 // Record DCOTAP value of last time
        newDcoTap = csCtl0Read & 0x01ff;       // Get DCOTAP value of this time
        dcoFreqTrim = (csCtl1Read & 0x0070)>>4;// Get DCOFTRIM value

        if(newDcoTap < 256)                    // DCOTAP < 256
        {
            newDcoDelta = 256 - newDcoTap;     // Delta value between DCPTAP and 256
            if((oldDcoTap != 0xffff) && (oldDcoTap >= 256)) // DCOTAP cross 256
                endLoop = 1;                   // Stop while loop
            else
            {
                dcoFreqTrim--;
                CSCTL1 = (csCtl1Read & (~DCOFTRIM)) | (dcoFreqTrim<<4);
            }
        }
        else                                   // DCOTAP >= 256
        {
            newDcoDelta = newDcoTap - 256;     // Delta value between DCPTAP and 256
            if(oldDcoTap < 256)                // DCOTAP cross 256
                endLoop = 1;                   // Stop while loop
            else
            {
                dcoFreqTrim++;
                CSCTL1 = (csCtl1Read & (~DCOFTRIM)) | (dcoFreqTrim<<4);
            }
        }

        if(newDcoDelta < bestDcoDelta)         // Record DCOTAP closest to 256
        {
            csCtl0Copy = csCtl0Read;
            csCtl1Copy = csCtl1Read;
            bestDcoDelta = newDcoDelta;
        }

    }while(endLoop == 0);                      // Poll until endLoop == 1

    CSCTL0 = csCtl0Copy;                       // Reload locked DCOTAP
    CSCTL1 = csCtl1Copy;                       // Reload locked DCOFTRIM
    while(CSCTL7 & (FLLUNLOCK0 | FLLUNLOCK1)); // Poll until FLL is locked
}

void enable_SAC02(void){

    //Configure OA2 functionality
        GPIO_setAsPeripheralModuleFunctionOutputPin(
                GPIO_PORT_SACOA2O,
                GPIO_PIN_SACOA2O,
                GPIO_FUNCTION_SACOA2O);
        GPIO_setAsPeripheralModuleFunctionInputPin(
                GPIO_PORT_SACOA2N,
                GPIO_PIN_SACOA2N,
                GPIO_FUNCTION_SACOA2N);
        GPIO_setAsPeripheralModuleFunctionInputPin(
                GPIO_PORT_SACOA2P,
                GPIO_PIN_SACOA2P,
                GPIO_FUNCTION_SACOA2P);

        /*
         * Disable the GPIO power-on default high-impedance mode
         * to activate previously configured port settings
         */
        PMM_unlockLPM5();

    //Select external source for both positive and negative inputs
       SAC_OA_init(
               SAC2_BASE,
               SAC_OA_POSITIVE_INPUT_SOURCE_EXTERNAL,
               SAC_OA_NEGATIVE_INPUT_SOURCE_EXTERNAL);

       //Select low speed and low power mode
       SAC_OA_selectPowerMode(
               SAC2_BASE,
               SAC_OA_POWER_MODE_LOW_SPEED_LOW_POWER);
       //Enable OA
       SAC_OA_enable(SAC2_BASE);
       //Enable SAC
       SAC_enable(SAC2_BASE);
}

void enable_ADC01(void){

    // Configure GPIO
       P6DIR |= BIT6;                                            // Set P6.6 to output direction
       P6OUT &= ~BIT6;                                           // Clear P6.6

       // Configure ADC A1 pin
       P1SEL0 |= BIT1;
       P1SEL1 |= BIT1;

       // Configure XT1 oscillator
       P2SEL1 |= BIT6 | BIT7;                                    // P2.6~P2.7: crystal pins

       // Disable the GPIO power-on default high-impedance mode to activate
       // previously configured port settings
       PM5CTL0 &= ~LOCKLPM5;

       CSCTL4 = SELA__XT1CLK;                                    // Set ACLK = XT1; MCLK = SMCLK = DCO
       do
       {
           CSCTL7 &= ~(XT1OFFG | DCOFFG);                        // Clear XT1 and DCO fault flag
           SFRIFG1 &= ~OFIFG;
       }while (SFRIFG1 & OFIFG);                                 // Test oscillator fault flag

       // Configure ADC
       ADCCTL0 |= ADCON | ADCMSC;                                // ADCON
       ADCCTL1 |= ADCSHS_2 | ADCCONSEQ_2;                        // repeat single channel; TB1.1 trig sample start
       ADCCTL2 &= ~ADCRES;                                       // clear ADCRES in ADCCTL
       ADCCTL2 |= ADCRES_2;                                      // 12-bit conversion results
       ADCMCTL0 |= ADCINCH_1 | ADCSREF_0;                        // A1 ADC input select; Vref=AVCC
       ADCIE |= ADCIE0;                                          // Enable ADC conv complete interrupt
/*
       // Configure reference
       PMMCTL0_H = PMMPW_H;                                      // Unlock the PMM registers
       PMMCTL2 |= INTREFEN | REFVSEL_0;                          // Enable internal 1.5V reference
       __delay_cycles(400);                                      // Delay for reference settling
*/
       ADCCTL0 |= ADCENC;                                        // ADC Enable


}
static int sweep_idx=0;
static int convert=1;
static int i=0, u_d = 1;  //up=1, down =-1

// Timer0_B0 interrupt service routine
#pragma vector = TIMER0_B0_VECTOR
__interrupt void Timer0_B0_ISR (void)
{
  if ((u_d== 1) && (i==PRDS_PER_SWEEP)) {
      u_d=-5;
      P1OUT ^= BIT0;
      convert=0;
  }
  if ((u_d==-5) && (i< 0)) {
      i=0;
      u_d= 1;
      P1OUT ^= BIT0;
      if (++sweep_idx==32) {            // 32--> 128
          sweep_idx=0;
      }
      convert=1;
  }

  TB0CCR0 = TMRCCR[i]-1;
  TB0CCR1 = (TMRCCR[i]>>1)-1;
  TB0CCR2 = (TMRCCR[i]>>1)-1;

  // ADC conversion trigger signal - TimerB1.1 (32ms ON-period)
  TB1CCR0 = TMRCCR[i]-1;                                         // PWM Period
  TB1CCR1 = TMRCCR[i]-((TMRCCR[i]>>5)*sweep_idx)-1;           // TB1.1 ADC trigger, 5-->7
  TB1CCTL1 = OUTMOD_4;                                      // TB1CCR0 toggle
  TB1CTL = TBSSEL__SMCLK | MC_1 | TBCLR;                     // SMCLK, up mode

//  //****Time1.1 trigger ADC Sample****//
//  TB1CCR0 = TMRCCR[i]-1;                                         // PWM Period
//  TB1CCR1 = (TMRCCR[i]>>1)-1;                                    // TB1.1 ADC trigger

}

// Timer1_B1 interrupt service routine
#pragma vector = TIMER1_B1_VECTOR
__interrupt void Timer1_B1_ISR (void)
{

}

// ADC interrupt service routine
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=ADC_VECTOR
__interrupt void ADC_ISR(void)
#elif defined(__GNUC__)
void __attribute__ ((interrupt(ADC_VECTOR))) ADC_ISR (void)
#else
#error Compiler not supported!
#endif
{
    int sample=0;

    switch(__even_in_range(ADCIV,ADCIV_ADCIFG))
    {
        case ADCIV_NONE:
            break;
        case ADCIV_ADCOVIFG:
            break;
        case ADCIV_ADCTOVIFG:
            break;
        case ADCIV_ADCHIIFG:
            break;
        case ADCIV_ADCLOIFG:
            break;
        case ADCIV_ADCINIFG:
            break;
        case ADCIV_ADCIFG:
            sample = ADCMEM0;
            if (convert == 1) {
                if (sample > peak[i]) {
                    peak[i]=sample;
                    phase[i]=sweep_idx;
                }
            }
            i += u_d;
            ADCIFG = 0;
            break;                                           // Clear CPUOFF bit from 0(SR)
        default:
            break;
    }
}