TSC2100EVM (BOARD)

				PWB 6444324 REV D (EDGE)

Notes:
1) BOARD FILE DESCRITPTONS
	FILENAME		DESCRIPTION			COPPER LAYER SEQUENCE 
	6444324.GTL  		Top Layer Copper				1	
	6444324.GBL		Bottom Layer Copper				2	
        6444324.GKO		Board Outline					
	6444324.GTO		Top Silk Overlay
	6444324.GTS		Top Solder Mask
	6444324.GBS		Bottom Solder Mask
	6444324.GTP		Top Solder Paste
	6444324.GD1		Drill Drawing
	6444324.GG1		Drill Guide
	6444324.TXT		NC Drill Data in ASCII format
	6444324.DRL		NC Drill Data in binary format
	6444324.DRR		NC Drill Report
	6444324.APR		Aperature File
	6444324.PNP		ASCII Pick and Place Data
	6444324.ZIP		ZIP file of all files
	READMEFIRST.TXT		This File	          
	

2) PWB TO BE FABRICATED TO MEET OR EXCEED IPC-6012,
CLASS 3 STANDARDS AND WORKMANSHIP SHALL CONFORM
TO IPC-A-600, CLASS 3 - CURRENT REVISIONS

3) BOARD MATERIAL AND CONSTRUCTION TO BE UL
APPROVED AND MARKED ON THE FINISHED BOARD.

4) LAMINATE MATERIAL: COPPER-CLAD FR-4

5) COPPER WEIGHT: 1oz FINISHED, ALL LAYERS

6) FINISHED THICKNESS: .062 +/- .010

7) MIN PLATING THICKNESS IN THROUGH HOLES: .001"

8) SMOBC / HASL

9) LPI SOLDERMASK BOTH SIDES USING APPROPRIATE
LAYER ARTWORK:  COLOR = GREEN

10) LPI SILKSCREEN AS REQUIRED:  COLOR - WHITE

11) VENDER INFORMATION TO BE INCORPORATED
ON BACK SIDE WHENEVER POSSIBLE

12) MINIMUM COPPER CONDUCTOR WIDTH IS: 7 MILS
MINIMUM CONDUCTOR SPACING IS: 7 MILS

13) NUMBER OF FINISHED LAYERS: 2

14) BOARD DIMENSIONS: 3 IN. X 5 IN.