This package is for HSPICE model of LVPE502A

The LVPE502A model contains one channel with proper control following naming and function convention of the device. For example: DE, EQ, OS are the control pins reflecting DE1/2 EQ1/2 and OS1/2

The EN_RXD low will turn off the device, but turning back on will take several uS to settle, hence suggesting test cases not including EN_RXD toggle.

DE/EQ/OS has 3 settings per spec.