#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 4 0.1 1.5 0 N FID6 Fiducial ;0=1,1=0.0945
PRP ClassName 'FiducialMark'
PRP CompType 'Fiducial'
PRP Manufacturer 'N/A'
PRP MountType 'N/A'
PRP PackageReference 'N/A'
PRP PartNumber 'N/A'
TOP 0 0.1 1.5 180 N 0 1 1
#
# CMP 1
CMP 4 0.1 0.1 0 N FID5 Fiducial ;0=1,1=0.0945
PRP ClassName 'FiducialMark'
PRP CompType 'Fiducial'
PRP Manufacturer 'N/A'
PRP MountType 'N/A'
PRP PackageReference 'N/A'
PRP PartNumber 'N/A'
TOP 0 0.1 0.1 180 N 0 2 1
#
# CMP 2
CMP 4 2.1 0.1 0 N FID4 Fiducial ;0=1,1=0.0945
PRP ClassName 'FiducialMark'
PRP CompType 'Fiducial'
PRP Manufacturer 'N/A'
PRP MountType 'N/A'
PRP PackageReference 'N/A'
PRP PartNumber 'N/A'
TOP 0 2.1 0.1 180 N 0 0 1
#
# CMP 3
CMP 2 0.9 0.725 180 N R3 CRCW060310R0FKEAHP ;0=1,1=0.0394
PRP AEC_Category 'Q200'
PRP AEC_Grade '0'
PRP AEC_Qualified 'Y'
PRP Alternate_Manufacturer ''
PRP Alternate_PartNumber ''
PRP ComponentLink1Description 'Datasheet link'
PRP ComponentLink1URL 'http://www.vishay.com/docs/20043/crcwhpe3.pdf'
PRP CompType 'Resistor'
PRP EIA_Code 'E96'
PRP Green_EU_RoHS ''
PRP Green_EU_RoHS-2 ''
PRP Green_Lifecycle ''
PRP Green_REACh ''
PRP Manufacturer 'Vishay-Dale'
PRP MountType 'SMT'
PRP PackageReference '0603'
PRP PartNumber 'CRCW060310R0FKEAHP'
PRP Power_W '250mW'
PRP Res_ohm '10'
PRP RoHS 'E'
PRP SizeArea_mm2 '1.28'
PRP SizeX_mm '1.6'
PRP SizeY_mm '0.8'
PRP SizeZ_mm '1'
PRP Supplier_1 'Digi-Key'
PRP Supplier_2 'Newark'
PRP Supplier_3 'Mouser'
PRP Supplier_Part_Number_1 '541-10.0SCT-ND'
PRP Supplier_Part_Number_2 '24T7073'
PRP Supplier_Part_Number_3 '71-CRCW060310R0FKEAH'
PRP Technology 'Thick Film'
PRP TempCo '100 ppm/C'
PRP Tolerance__ '1%'
PRP Value '10.0'
PRP Value1 '1%'
PRP Value2 '0.25W'
PRP Value_Code '10R0'
PRP ValueDisplayed '10.0'
PRP VDC_V '75V'
TOP 0 0.87 0.725 90 N 6 6 1
TOP 1 0.93 0.725 90 N 6 5 2
#