hpeesofsim (*) 531.update1.0 Nov  1 2020, MINT version 5
    (64-bit linux built: Mon Nov 02, 2020 03:46:07 +0000)

Warning detected by hpeesofsim in topology check during circuit set up.
    Number of nodes with only one device attached (topology corrected): 2


Characterizing the circuit.
Warning detected by hpeesofsim during TRAN analysis `ChannelSimTransient_ChannelSim1'.
    Component `SNP1.CMP1':
       ImpMaxFreq is reduced to highest data frequency at 4.000000e+10 Hz. 

COMPONENT : SNP1.CMP1
    Characterizing to 40 GHz 

Calling Tx AMI Init.
Message from AMI_Init() in '/home/a197185/TI_ADC12DJ3200/ADS/data/TI_ADC12DJ3200/ADC12DJ3200_x64':
    CornerCase = 2 (Fast)
Tx emphasis model based on step response data.
The selected PreEmphasis state = 15

Tx AMI Init returns.

Calling Rx AMI Init.
Rx AMI Init returns.

Characterization finished.

Channel Simulator: AMI analysis started

Calling Tx AMI Close.
Tx AMI Close returns.

Calling Rx AMI Close.
Rx AMI Close returns.
Warning detected by hpeesofsim in Eye_Probe1 during circuit set up `ChannelSim1'.
    Eye width measurement fails.
    Please click the 'More...' button on the Eye Probe dialog box.
    Then increase the numeric value in the 'Amplitude resolution' control
    and/or the number of time points per UI using the 'Number of time points' control.
    

Channel Simulator: AMI analysis finished


Resource usage:
    User time                 =     0.94 seconds.
    System time               =     0.08 seconds.
    Total CPU time            =     1.02 seconds.
    Simulation stopwatch time =     7.08 seconds.
    Total stopwatch time      =     8.66 seconds.

    Physical memory used: 168 MBytes.
    Incremental virtual memory (data only) used:  58.2 MBytes.