The attached S-Parameters are recorded in single-ended to differential configuration with the device at 25 degrees Celsius, and a 5V single supply. 

The measurement was performed with RF probes landed on 2.3mm long 50 ohm grounded coplanar waveguide line lengths leading to the device. The INM pin is terminated with an 0201 100nF DC blocking capacitor, in accordance with the "recommended layout" shown in the datasheet. These features are not de-embedded from the measurement.

Porting is as shown in the comments section in the .s3p file.