MODEL PERFORMANCE LMH6321

	MODEL FEATURES ARE GAIN, SLEW, SWING, VOLTAGE NOISE,
	CURRENT NOISE, INPUT BIAS CURRENT, POWER SUPPLY REJECTION,
	AND QUIESCENT CURRENT.

     VCC=+-15:

       SPEC             MODEL     DATA SHEET  UNITS

   AV @ RL=50           0.921       0.920
   AV @ RL=1K           0.995       0.995

   VOS                   3.6          4        MV

   IB                    1.5          2        UA

   SWNG 300 MA            12.0       11.9      V
                         -11.7      -11.3      V

   SWNG RL=1K             13.3       13.4      V
                         -13.3      -13.4      V

   ISC @+-3VIN            +486       +570      MA
                          -627       -515      MA

   SLEW @ VIN =
   3 V P-P AND
   RL=50                  249        300     V/US

   SLEW @ VIN =
   20 V P-P AND
   RL=50                 1880       1800     V/US

   SLEW @ VIN =
   3 V P-P AND
   RL=1K                  500        500     V/US

   SLEW @ VIN =
   20 V P-P AND
   RL=1K                 3000       2800     V/US

   -3DB @ RL=50           102         95     MHZ
   -3DB @ RL=1K           117        130     MHZ

   PSRR +                  70         66     DB
   PSRR -                  65         64     DB

   VNSE INPUT REF         3.1        2.8     NV/RHZ
   INSE INPUT REF         2.5        2.4     PA/RHZ



     VCC=+-5:

       SPEC             MODEL     DATA SHEET  UNITS

   AV @ RL=50           0.916       0.920
   AV @ RL=1K           0.995       0.994

   VOS                   1.5         2.5       MV

   IB                      2         2         UA

   SWNG 300 MA            2.0        1.9       V
                         -1.8       -1.3       V

   SWNG RL=1K             3.44        3.5      V
                         -3.40       -3.5      V

   ISC @+-3VIN            +441       +470      MA
                          -616       -400      MA

   SLEW @ VIN =
   7 V P-P AND
   RL=50                  365        300     V/US

   SLEW @ VIN =
   7 V P-P AND
   RL=1K                  681        800     V/US

   -3DB @ RL=50            70         75     MHZ
   -3DB @ RL=1K            79        100     MHZ

   PSRR +                  69         66     DB
   PSRR -                  64         64     DB

   VNSE INPUT REF         ---        ---     NV/RHZ
   INSE INPUT REF         ---        ---     PA/RHZ

			--- INDICATES VIRTUALLY IDENTICAL
			TO THE +- 15 V NUMBERS