LM8261 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, GAIN AND PHASE, SLEW RATE, COMMON MODE
	REJECTION, COMMON MODE VOLTAGE RANGE, INPUT BIAS CURRENT
	(CHANGES WHEN CMV NEAR +RAIL), INPUT OFFSET VOLTAGE
	(CHANGES WHEN CMV NEAR +RAIL), HIGH CLOAD CAPABILITY, AND
	QUIESCENT SUPPLY CURRENT.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC				MACRO		DATA
					MODEL		SHEET

	DIFFERENTIAL INPUT		YES		YES
	CLAMP DIODES (2X2)

	COLLECTOR OUTPUT		YES		YES
	STG W CLASS AB BIAS

	DUAL INPUT STAGE		YES		YES

	INPUT STG			VCC-1.4		VCC-1.4
	TRANSISTION VOLTAGE

	SLEW RATE 			14.3		>12		V/US

	SWING AT IO=5MA			+-150		+-165		MV

	ICC				1.0		1.0		MA

	SUPPLY V MIN TOTAL		2.7		2.7		V

	SUPPLY V MAX TOTAL		30		30		V

	IB				1170/483	1200/500	NA

	IOS				0		30		NA

	VOS				4.8/4.1		<+-6		MV

	VOS DELTA BTWN			0.7		0.7		MV
	INPUT STAGES

	AVOL AT RL=10K			87		85		DB

	F 0DB AT RL=10K			17		16		MHZ

	AVOL AT RL=2K			74		79		DB

	F 0DB AT RL=2K			14		--		MHZ

	PHASE MARGIN			76		75		DEG
	(FROM TYP GRAPH)

	COMMON MODE REJ			92		90		DB
	, CMRR FIRST ZERO		10		10		KHZ

	OUPUT CURRENT LIMIT		+-54		40-60		MA
	AT VCC= +-15.0 V

	OUPUT CURRENT LIMIT		+-36		30-50		MA
	AT VCC= +-1.35 V

	CLOAD CAPABILITY		47		47		nF
