These features are new in version 2.00 (released 2010-01-7):
  * Now uses gcc compiler for ARM targets
  * Builds UBL from GNU directory without need for CCS
  * Added support for NAND flashing


These features are new in version 2.10 (released 2010-01-12):
  * Added support for NOR flashing
  * Moved to only L2 memory for DSP boot devices


These features are new in version 2.11 (released 2010-01-20):
  * Fixed issue with status bar display


These features are new in version 2.23 (released 2010-04-29):
  * Added delay loop to fix issue with DSP boot devices


These features are new in version 2.26 (released 2010-07-26):
  * Fixed issue with delay by adding extra synchronization step
  * Added support for boards that do no have pullup on UART_TX, by ignoring initial null characters
  * Added support for internal AM1808 development board


These features are new in version 2.27 (released 2010-08-03):
  * Added additional device type
  * Now uses gcc compiler for all tools built in package


These features are new in version 2.28 (released 2010-08-25):
  * Fixed AIS generation when input executable has multiple sections of the same name
  * Converted AISExtra build to use ARM GCC instead of TI TMS470 tools
  
These features are new in version 2.29 (released 2010-09-29):
  * Fixed issues related to compiling in Linux

These features are new in version 2.30 (released 2010-11-19):
  * Fixed compatibility issue with UBL from new PSP release

These features are new in version 2.31 (released 2011-02-10):
  * Fixed issue with UART boot host
  * Modified flashing location for certain devices
  * Added AM1810 support

These features are new in version 2.32 (released 2011-10-05):
  * Fixed UBL for AM1810 
  
These features are new in version 2.33 (released 2011-10-25):
  * Fixed ARM CCS flashing projects
  
These features are new in version 2.34 (released 2011-12-06):
  * Additional fixes for ARM CCS flashing projects for importing to CCS5
  * Added support for OMAP-L138/C6748 Low Cost Development Kits (LCDK)
  
These features are new in version 2.36 (released 2011-12-31):
  * Added CCS MMCSD flashing projects

These features are new in version 2.40 (released 2012-04-12):
  * Included missing boot.asm file in CCS flashing tools
  * Updated build requirements to use file Common\build.mak to define
      ARM and DSP tool locations and prefixes
  * Fixed starting block number in NANDWriter program
  * Fix ELF handling (based on xdc.meta section in ARM9 executable)
  * Updated makefiles to better handle dependencies from other parts 
      of the tree (e.g. HexAIS required for SFT/UBL builds)