#
# Auto generated makefile - DO NOT MODIFY
#

export MCU_PLUS_SDK_PATH?=$(abspath ../../../../../..)
include $(MCU_PLUS_SDK_PATH)/imports.mak

CG_TOOL_ROOT=$(CGT_TI_ARM_CLANG_PATH)

CC=$(CG_TOOL_ROOT)/bin/tiarmclang
LNK=$(CG_TOOL_ROOT)/bin/tiarmclang
STRIP=$(CG_TOOL_ROOT)/bin/tiarmstrip
OBJCOPY=$(CG_TOOL_ROOT)/bin/tiarmobjcopy

PROFILE?=release
ConfigName:=$(PROFILE)

OUTNAME:=single_chip_servo.$(PROFILE).out

BOOTIMAGE_PATH=$(abspath .)
BOOTIMAGE_NAME:=single_chip_servo.$(PROFILE).appimage
BOOTIMAGE_NAME_SIGNED:=single_chip_servo.$(PROFILE).appimage.signed
BOOTIMAGE_RPRC_NAME:=single_chip_servo.$(PROFILE).rprc

FILES_common := \
	single_chip_servo.c \
	main.c \
	ti_drivers_config.c \
	ti_drivers_open_close.c \
	ti_board_config.c \
	ti_board_open_close.c \
	ti_dpl_config.c \
	ti_pinmux_config.c \
	ti_power_clock_config.c \

FILES_PATH_common = \
	.. \
	../../.. \
	generated \

INCLUDES_common := \
	-I${CG_TOOL_ROOT}/include/c \
	-I${MCU_PLUS_SDK_PATH}/source \
	-I${MCU_PLUS_SDK_PATH}/source/kernel/freertos/FreeRTOS-Kernel/include \
	-I${MCU_PLUS_SDK_PATH}/source/kernel/freertos/portable/TI_ARM_CLANG/ARM_CR5F \
	-I${MCU_PLUS_SDK_PATH}/source/kernel/freertos/config/am64x/r5f \
	-Igenerated \

DEFINES_common := \
	-DSOC_AM64X \

CFLAGS_common := \
	-mcpu=cortex-r5 \
	-mfloat-abi=hard \
	-mfpu=vfpv3-d16 \
	-Wall \
	-Werror \
	-g \
	-Wno-gnu-variable-sized-type-not-at-end \
	-Wno-unused-function \

CFLAGS_debug := \
	-D_DEBUG_=1 \

CFLAGS_release := \
	-O3 \

LNK_FILES_common = \
	linker.cmd \

LIBS_PATH_common = \
	-Wl,-i${CG_TOOL_ROOT}/lib \
	-Wl,-i${MCU_PLUS_SDK_PATH}/source/kernel/freertos/lib \
	-Wl,-i${MCU_PLUS_SDK_PATH}/source/drivers/lib \
	-Wl,-i${MCU_PLUS_SDK_PATH}/source/board/lib \

LIBS_common = \
	-llibc.a \
	-lfreertos.am64x.r5f.ti-arm-clang.${ConfigName}.lib \
	-ldrivers.am64x.r5f.ti-arm-clang.${ConfigName}.lib \
	-lboard.am64x.r5f.ti-arm-clang.${ConfigName}.lib \

LFLAGS_common = \
	-Wl,--diag_suppress=10063 \
	-Wl,--ram_model \
	-Wl,--reread_libs \

LIBS_NAME = \
	libc.a \
	freertos.am64x.r5f.ti-arm-clang.${ConfigName}.lib \
	drivers.am64x.r5f.ti-arm-clang.${ConfigName}.lib \
	board.am64x.r5f.ti-arm-clang.${ConfigName}.lib \

LIBS_PATH_NAME = \
	${CG_TOOL_ROOT}/lib \
	${MCU_PLUS_SDK_PATH}/source/kernel/freertos/lib \
	${MCU_PLUS_SDK_PATH}/source/drivers/lib \
	${MCU_PLUS_SDK_PATH}/source/board/lib \

FILES := $(FILES_common) $(FILES_$(PROFILE))
ASMFILES := $(ASMFILES_common) $(ASMFILES_$(PROFILE))
FILES_PATH := $(FILES_PATH_common) $(FILES_PATH_$(PROFILE))
CFLAGS := $(CFLAGS_common) $(CFLAGS_$(PROFILE))
DEFINES := $(DEFINES_common) $(DEFINES_$(PROFILE))
INCLUDES := $(INCLUDES_common) $(INCLUDE_$(PROFILE))
LIBS := $(LIBS_common) $(LIBS_$(PROFILE))
LIBS_PATH := $(LIBS_PATH_common) $(LIBS_PATH_$(PROFILE))
LFLAGS := $(LFLAGS_common) $(LFLAGS_$(PROFILE))
LNK_FILES := $(LNK_FILES_common) $(LNK_FILES_$(PROFILE))

OBJDIR := obj/$(PROFILE)/
OBJS := $(FILES:%.c=%.obj)
OBJS += $(ASMFILES:%.S=%.obj)
DEPS := $(FILES:%.c=%.d)

vpath %.obj $(OBJDIR)
vpath %.c $(FILES_PATH)
vpath %.S $(FILES_PATH)
vpath %.lib $(LIBS_PATH_NAME)
vpath %.a $(LIBS_PATH_NAME)

$(OBJDIR)/%.obj %.obj: %.c
	@echo  Compiling: am64x:r5fss1-0:freertos:ti-arm-clang $(OUTNAME): $<
	$(CC) -c $(CFLAGS) $(INCLUDES) $(DEFINES) -MMD -o $(OBJDIR)/$@ $<

$(OBJDIR)/%.obj %.obj: %.S
	@echo  Compiling: am64x:r5fss1-0:freertos:ti-arm-clang $(LIBNAME): $<
	$(CC) -c $(CFLAGS) -o $(OBJDIR)/$@ $<

all: $(BOOTIMAGE_NAME)

SYSCFG_GEN_FILES=generated/ti_drivers_config.c generated/ti_drivers_config.h
SYSCFG_GEN_FILES+=generated/ti_drivers_open_close.c generated/ti_drivers_open_close.h
SYSCFG_GEN_FILES+=generated/ti_dpl_config.c generated/ti_dpl_config.h
SYSCFG_GEN_FILES+=generated/ti_pinmux_config.c generated/ti_power_clock_config.c
SYSCFG_GEN_FILES+=generated/ti_board_config.c generated/ti_board_config.h
SYSCFG_GEN_FILES+=generated/ti_board_open_close.c generated/ti_board_open_close.h

$(OUTNAME): syscfg $(SYSCFG_GEN_FILES) $(OBJS) $(LNK_FILES) $(LIBS_NAME)
	@echo  .
	@echo  Linking: am64x:r5fss1-0:freertos:ti-arm-clang $@ ...
	$(LNK) $(LFLAGS) $(LIBS_PATH) -Wl,-m=$(basename $@).map -o $@ $(addprefix $(OBJDIR), $(OBJS)) $(LIBS) $(LNK_FILES)
	$(RM) am64-main-r5f1_0-fw
	$(STRIP) -o=am64-main-r5f1_0-fw $@
	@echo  Linking: am64x:r5fss1-0:freertos:ti-arm-clang $@ Done !!!
	@echo  .

clean:
	@echo  Cleaning: am64x:r5fss1-0:freertos:ti-arm-clang $(OUTNAME) ...
	$(RMDIR) $(OBJDIR)
	$(RM) $(OUTNAME)
	$(RM) am64-main-r5f1_0-fw
	$(RM) $(BOOTIMAGE_NAME)
	$(RM) $(BOOTIMAGE_NAME_SIGNED)
	$(RM) $(BOOTIMAGE_RPRC_NAME)
	$(RMDIR) generated/

scrub:
	@echo  Scrubing: am64x:r5fss1-0:freertos:ti-arm-clang single_chip_servo ...
	$(RMDIR) obj
	$(RM) am64-main-r5f1_0-fw
ifeq ($(OS),Windows_NT)
	$(RM) \*.out
	$(RM) \*.map
	$(RM) \*.appimage
	$(RM) \*.appimage.signed
	$(RM) \*.rprc
	$(RM) \*.tiimage
	$(RM) \*.bin
else
	$(RM) *.out
	$(RM) *.map
	$(RM) *.appimage
	$(RM) *.appimage.signed
	$(RM) *.rprc
	$(RM) *.tiimage
	$(RM) *.bin
endif
	$(RMDIR) generated

$(OBJS): | $(OBJDIR)

$(OBJDIR):
	$(MKDIR) $@


.NOTPARALLEL:

.INTERMEDIATE: syscfg
$(SYSCFG_GEN_FILES): syscfg

syscfg: ../example.syscfg
	@echo Generating SysConfig files ...
	$(SYSCFG_NODE) $(SYSCFG_CLI_PATH)/dist/cli.js --product $(SYSCFG_SDKPRODUCT) --context r5fss1-0 --part Default --package ALV --output generated/ ../example.syscfg

syscfg-gui:
	$(SYSCFG_NWJS) $(SYSCFG_PATH) --product $(SYSCFG_SDKPRODUCT) --device AM64x_beta --context r5fss1-0 --part Default --package ALV --output generated/  ../example.syscfg

#
# Generation of boot image which can be loaded by Secondary Boot Loader (SBL)
#
ifeq ($(OS),Windows_NT)
EXE_EXT=.exe
endif
ifeq ($(OS),Windows_NT)
  BOOTIMAGE_CERT_GEN_CMD=powershell -executionpolicy unrestricted -command $(MCU_PLUS_SDK_PATH)/tools/boot/signing/x509CertificateGen.ps1
else
  BOOTIMAGE_CERT_GEN_CMD=$(MCU_PLUS_SDK_PATH)/tools/boot/signing/x509CertificateGen.sh
endif
BOOTIMAGE_TEMP_OUT_FILE=temp_stdout_$(PROFILE).txt

BOOTIMAGE_CORE_ID_r5fss0-0 = 4
BOOTIMAGE_CORE_ID_r5fss0-1 = 5
BOOTIMAGE_CORE_ID_r5fss1-0 = 6
BOOTIMAGE_CORE_ID_r5fss1-1 = 7
BOOTIMAGE_CORE_ID_m4fss0-0 = 14
SBL_RUN_ADDRESS=0x70000000
SBL_DEV_ID=55

BOOTIMAGE_CERT_KEY=$(MCU_PLUS_SDK_PATH)/tools/boot/signing/k3_dev_mpk.pem

MULTI_CORE_IMAGE_GEN=$(MCU_PLUS_SDK_PATH)/tools/boot/multicoreImageGen/MulticoreImageGen$(EXE_EXT)
OUTRPRC_PATH=$(MCU_PLUS_SDK_PATH)/tools/boot/out2rprc/out2rprc.exe
ifeq ($(OS),Windows_NT)
  OUTRPRC_CMD=$(OUTRPRC_PATH)
else
  OUTRPRC_CMD=mono $(OUTRPRC_PATH)
endif

MULTI_CORE_IMAGE_PARAMS = \
	$(BOOTIMAGE_CORE_ID_r5fss1-0) $(BOOTIMAGE_RPRC_NAME) \

$(BOOTIMAGE_RPRC_NAME): $(OUTNAME)
	$(OUTRPRC_CMD) $(OUTNAME) $(BOOTIMAGE_RPRC_NAME) >> $(BOOTIMAGE_TEMP_OUT_FILE)

$(BOOTIMAGE_NAME): $(BOOTIMAGE_RPRC_NAME)
	@echo  Boot image: am64x:r5fss1-0:freertos:ti-arm-clang $(BOOTIMAGE_PATH)/$@ ...
ifneq ($(OS),Windows_NT)
	$(CHMOD) a+x $(MULTI_CORE_IMAGE_GEN)
	$(CHMOD) a+x $(BOOTIMAGE_CERT_GEN_CMD)
endif
	$(MULTI_CORE_IMAGE_GEN) LE $(SBL_DEV_ID) $(BOOTIMAGE_NAME) $(MULTI_CORE_IMAGE_PARAMS) >> $(BOOTIMAGE_TEMP_OUT_FILE)
#	$(BOOTIMAGE_CERT_GEN_CMD) -b $(BOOTIMAGE_PATH)/$(BOOTIMAGE_NAME) -o $(BOOTIMAGE_PATH)/$(BOOTIMAGE_NAME_SIGNED) -c R5 -l $(SBL_RUN_ADDRESS) -k $(BOOTIMAGE_CERT_KEY) >> $(BOOTIMAGE_TEMP_OUT_FILE)
	$(RM) $(BOOTIMAGE_TEMP_OUT_FILE)
	@echo  Boot image: am64x:r5fss1-0:freertos:ti-arm-clang $(BOOTIMAGE_PATH)/$@ Done !!!
	@echo  .

-include $(addprefix $(OBJDIR)/, $(DEPS))