#
# Auto generated makefile - DO NOT MODIFY
#

# Below variables need to be defined outside this file or via command line
# - MCU_PLUS_SDK_PATH
# - PROFILE
# - OUTNAME
# - CCS_INSTALL_DIR

CCS_PATH=$(CCS_INSTALL_DIR)
include $(MCU_PLUS_SDK_PATH)/imports.mak

MULTI_CORE_BOOTIMAGE_PATH=$(abspath $(PROFILE))
MULTI_CORE_BOOTIMAGE_NAME:=$(PROFILE)/$(OUTNAME).appimage
MULTI_CORE_BOOTIMAGE_NAME_SIGNED:=$(PROFILE)/$(OUTNAME).appimage.signed

#
# Generation of multi-core boot image which can be loaded by Secondary Boot Loader (SBL)
#
ifeq ($(OS),Windows_NT)
EXE_EXT=.exe
endif
ifeq ($(OS),Windows_NT)
  BOOTIMAGE_CERT_GEN_CMD=powershell -executionpolicy unrestricted -command $(MCU_PLUS_SDK_PATH)/tools/boot/signing/x509CertificateGen.ps1
else
  BOOTIMAGE_CERT_GEN_CMD=$(MCU_PLUS_SDK_PATH)/tools/boot/signing/x509CertificateGen.sh
endif
BOOTIMAGE_TEMP_OUT_FILE=$(PROFILE)/temp_stdout_$(PROFILE).txt

BOOTIMAGE_CORE_ID_r5fss0-0 = 4
BOOTIMAGE_CORE_ID_r5fss0-1 = 5
BOOTIMAGE_CORE_ID_r5fss1-0 = 6
BOOTIMAGE_CORE_ID_r5fss1-1 = 7
BOOTIMAGE_CORE_ID_m4fss0-0 = 14
SBL_RUN_ADDRESS=0x70000000
SBL_DEV_ID=55

BOOTIMAGE_CERT_KEY=$(MCU_PLUS_SDK_PATH)/tools/boot/signing/k3_dev_mpk.pem

MULTI_CORE_IMAGE_GEN=$(MCU_PLUS_SDK_PATH)/tools/boot/multicoreImageGen/MulticoreImageGen$(EXE_EXT)
OUTRPRC_PATH=$(MCU_PLUS_SDK_PATH)/tools/boot/out2rprc/out2rprc.exe
ifeq ($(OS),Windows_NT)
  OUTRPRC_CMD=$(OUTRPRC_PATH)
else
  OUTRPRC_CMD=mono $(OUTRPRC_PATH)
endif

MULTI_CORE_APP_PARAMS = \
    $(BOOTIMAGE_CORE_ID_r5fss0-0) ../single_chip_servo_am64x-evm_r5fss0-0_nortos_ti-arm-clang/$(PROFILE)/single_chip_servo_am64x-evm_r5fss0-0_nortos_ti-arm-clang.rprc \
    $(BOOTIMAGE_CORE_ID_r5fss1-0) ../single_chip_servo_am64x-evm_r5fss1-0_freertos_ti-arm-clang/$(PROFILE)/single_chip_servo_am64x-evm_r5fss1-0_freertos_ti-arm-clang.rprc \
    $(BOOTIMAGE_CORE_ID_m4fss0-0) ../single_chip_servo_am64x-evm_m4fss0-0_nortos_ti-arm-clang/$(PROFILE)/single_chip_servo_am64x-evm_m4fss0-0_nortos_ti-arm-clang.rprc \

all: 
	@echo  Boot multi-core image: $(MULTI_CORE_BOOTIMAGE_NAME) ...
ifneq ($(OS),Windows_NT)
	$(CHMOD) a+x $(MULTI_CORE_IMAGE_GEN)
	$(CHMOD) a+x $(BOOTIMAGE_CERT_GEN_CMD)
endif
	$(MULTI_CORE_IMAGE_GEN) LE $(SBL_DEV_ID) $(MULTI_CORE_BOOTIMAGE_NAME) $(MULTI_CORE_APP_PARAMS) >> $(BOOTIMAGE_TEMP_OUT_FILE)
#	$(BOOTIMAGE_CERT_GEN_CMD) -b $(MULTI_CORE_BOOTIMAGE_NAME) -o $(MULTI_CORE_BOOTIMAGE_NAME_SIGNED) -c R5 -l $(SBL_RUN_ADDRESS) -k $(BOOTIMAGE_CERT_KEY) >> $(BOOTIMAGE_TEMP_OUT_FILE)
	$(COPY) ../single_chip_servo_am64x-evm_r5fss0-0_nortos_ti-arm-clang/$(PROFILE)/am64-main-r5f0_0-fw $(PROFILE)/
	$(COPY) ../single_chip_servo_am64x-evm_r5fss1-0_freertos_ti-arm-clang/$(PROFILE)/am64-main-r5f1_0-fw $(PROFILE)/
	$(COPY) ../single_chip_servo_am64x-evm_m4fss0-0_nortos_ti-arm-clang/$(PROFILE)/am64-mcu-m4f0_0-fw $(PROFILE)/
	@echo  Boot multi-core image: $(MULTI_CORE_BOOTIMAGE_NAME) Done !!!
	@echo  .