#
# Auto generated makefile - DO NOT MODIFY
#

# Below variables need to be defined outside this file or via command line
# - MCU_PLUS_SDK_PATH
# - PROFILE
# - CG_TOOL_ROOT
# - OUTNAME
# - CCS_INSTALL_DIR

CCS_PATH=$(CCS_INSTALL_DIR)
include $(MCU_PLUS_SDK_PATH)/imports.mak

STRIP=$(CG_TOOL_ROOT)/bin/tiarmstrip
OBJCOPY=$(CG_TOOL_ROOT)/bin/tiarmobjcopy

OUTFILE=$(PROFILE)/$(OUTNAME).out 
BOOTIMAGE_PATH=$(abspath ${PROFILE})
BOOTIMAGE_NAME:=$(BOOTIMAGE_PATH)/$(OUTNAME).appimage
BOOTIMAGE_NAME_SIGNED:=$(BOOTIMAGE_PATH)/$(OUTNAME).appimage.signed
BOOTIMAGE_RPRC_NAME:=$(BOOTIMAGE_PATH)/$(OUTNAME).rprc

#
# Generation of boot image which can be loaded by Secondary Boot Loader (SBL)
#
ifeq ($(OS),Windows_NT)
EXE_EXT=.exe
endif
ifeq ($(OS),Windows_NT)
  BOOTIMAGE_CERT_GEN_CMD=powershell -executionpolicy unrestricted -command $(MCU_PLUS_SDK_PATH)/tools/boot/signing/x509CertificateGen.ps1
else
  BOOTIMAGE_CERT_GEN_CMD=$(MCU_PLUS_SDK_PATH)/tools/boot/signing/x509CertificateGen.sh
endif
BOOTIMAGE_TEMP_OUT_FILE=$(PROFILE)/temp_stdout_$(PROFILE).txt

BOOTIMAGE_CORE_ID_r5fss0-0 = 4
BOOTIMAGE_CORE_ID_r5fss0-1 = 5
BOOTIMAGE_CORE_ID_r5fss1-0 = 6
BOOTIMAGE_CORE_ID_r5fss1-1 = 7
BOOTIMAGE_CORE_ID_m4fss0-0 = 14
SBL_RUN_ADDRESS=0x70000000
SBL_DEV_ID=55

BOOTIMAGE_CERT_KEY=$(MCU_PLUS_SDK_PATH)/tools/boot/signing/k3_dev_mpk.pem

MULTI_CORE_IMAGE_GEN=$(MCU_PLUS_SDK_PATH)/tools/boot/multicoreImageGen/MulticoreImageGen$(EXE_EXT)
OUTRPRC_PATH=$(MCU_PLUS_SDK_PATH)/tools/boot/out2rprc/out2rprc.exe
ifeq ($(OS),Windows_NT)
  OUTRPRC_CMD=$(OUTRPRC_PATH)
else
  OUTRPRC_CMD=mono $(OUTRPRC_PATH)
endif

MULTI_CORE_IMAGE_PARAMS = \
    $(BOOTIMAGE_CORE_ID_r5fss0-0) $(BOOTIMAGE_RPRC_NAME) \

all: 
	@echo  Boot image: am64x:r5fss0-0:nortos:ti-arm-clang $(BOOTIMAGE_NAME)  ...
ifneq ($(OS),Windows_NT)
	$(CHMOD) a+x $(MULTI_CORE_IMAGE_GEN)
	$(CHMOD) a+x $(BOOTIMAGE_CERT_GEN_CMD)
endif
	$(OUTRPRC_CMD) $(OUTFILE) $(BOOTIMAGE_RPRC_NAME) >> $(BOOTIMAGE_TEMP_OUT_FILE)
	$(MULTI_CORE_IMAGE_GEN) LE $(SBL_DEV_ID) $(BOOTIMAGE_NAME) $(MULTI_CORE_IMAGE_PARAMS) >> $(BOOTIMAGE_TEMP_OUT_FILE)
#	$(BOOTIMAGE_CERT_GEN_CMD) -b $(BOOTIMAGE_NAME) -o $(BOOTIMAGE_NAME_SIGNED) -c R5 -l $(SBL_RUN_ADDRESS) -k $(BOOTIMAGE_CERT_KEY) >> $(BOOTIMAGE_TEMP_OUT_FILE)
	$(RM) $(PROFILE)/am64-main-r5f0_0-fw
	$(STRIP) -o=$(PROFILE)/am64-main-r5f0_0-fw $(OUTFILE)
	@echo  Boot image: am64x:r5fss0-0:nortos:ti-arm-clang $(BOOTIMAGE_NAME) Done !!!
	@echo  .