8.0000  P  T01    3.000000    3.000000
   10.0000  P  T02    3.000000    3.000000
   36.0000  P  T03    3.000000    3.000000
   40.0000  P  T04    2.000000    2.000000
   40.0000  P  T05    3.000000    3.000000
   44.0000  P  T06    2.000000    2.000000
   66.0000  P  T07    3.000000    3.000000
  118.0000  P  T08    3.000000    3.000000
   32.0000  N  T09    3.000000    3.000000
   34.0000  N  T10    1.000000    1.000000
   44.0000  N  T11    2.000000    2.000000
   48.0000  N  T12    3.000000    3.000000
   62.0000  N  T13    2.000000    2.000000
   66.0000  N  T14    3.000000    3.000000
   68.0000  N  T15    3.000000    3.000000
  108.0000  N  T16    3.000000    3.000000
  126.0000  N  T17    3.000000    3.000000