The thermal models contained within this compressed file are property of Texas Instruments. 
The models are provided without warranty and subject to change without notice, specifications are subject to change. 
The included model supports the following devices utilizing the 10mm NFBGA package only:
	
	AM261x_ZNC

It is the responsibility of the end user of these 
files and application hardware to assure that each 
device does not exceed the allowable thermal conditions 
established and documented within each respected application note or data manual.

The model provided is Electronics Cooling Extensible Markup Language (ECXML) model. 

Revision History:
- AM261x_ZNC initial model release 2024-08-07