BOARD DETAILS
-------------


BOARD NAME 			: TMDXCSK388
REV				: PRDN_REVA
DIMENSIONS			: 86.55 x 70 MM
NO.OF LAYERS			: 8
MINIMUM TRACEWIDTH/ CLEARANCE	: 4/3.6 MILS	
BOARD THICKNESS                 : 1.6MM
BOARD FINISH			: ENIG
BOARD MATERIAL                  : FR4
SOLDER MASK			: RED
GERBER FORMAT

THE ARTWORK IS IN THE FOLLOWING FORMAT:
ODB++

           
IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT 
ZUBAIR (+91 9945155526)

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,	                        
Domlur Extension,	                             
Bangalore - 560 071, INDIA	                                      
Ph: 91-80-3091 2600 Fax: 91-80-2535 6440	                      
www.mistralsolutions.com