/* PinMux automatically generated generic format file dump. */


/* register_address(hex)	a_delay(decimal)	g_delay(decimal)	register_name(string)	ball_name(string) */

0x4844A714	139	1081	CFG_RGMII0_RXD1_IN	Y2
0x4844A720	195	1100	CFG_RGMII0_RXD2_IN	V3
0x4844A72C	239	1216	CFG_RGMII0_RXD3_IN	V4
0x4844A708	123	1047	CFG_RGMII0_RXD0_IN	W2
0x4844A758	339	162	CFG_RGMII0_TXD0_OUT	U6
0x4844A764	146	94	CFG_RGMII0_TXD1_OUT	V6
0x4844A770	0	27	CFG_RGMII0_TXD2_OUT	U7
0x4844A77C	291	205	CFG_RGMII0_TXD3_OUT	V7
0x4844A740	89	0	CFG_RGMII0_TXC_OUT	W9
0x4844A74C	15	125	CFG_RGMII0_TXCTL_OUT	V9
0x4844A6F0	260	0	CFG_RGMII0_RXC_IN	U5
0x4844A6FC	0	1412	CFG_RGMII0_RXCTL_IN	V5
0x4844ACEC	2739	0	CFG_VOUT1_VSYNC_OUT	E11
0x4844ACE0	1947	0	CFG_VOUT1_HSYNC_OUT	C11
0x4844AB9C	0	706	CFG_VOUT1_CLK_OUT	D11
0x4844ACC8	1984	0	CFG_VOUT1_DE_OUT	B10
0x4844ABA8	2313	0	CFG_VOUT1_D0_OUT	F11
0x4844AC2C	2439	0	CFG_VOUT1_D1_OUT	G10
0x4844AC68	2200	0	CFG_VOUT1_D2_OUT	F10
0x4844AC74	2355	0	CFG_VOUT1_D3_OUT	G11
0x4844AC80	3215	0	CFG_VOUT1_D4_OUT	E9
0x4844AC8C	2314	0	CFG_VOUT1_D5_OUT	F9
0x4844AC98	2238	0	CFG_VOUT1_D6_OUT	F8
0x4844ACA4	2381	0	CFG_VOUT1_D7_OUT	E7
0x4844ACB0	2138	0	CFG_VOUT1_D8_OUT	E8
0x4844ACBC	2383	0	CFG_VOUT1_D9_OUT	D9
0x4844ABB4	2199	0	CFG_VOUT1_D10_OUT	D7
0x4844ABC0	2266	0	CFG_VOUT1_D11_OUT	D8
0x4844ABCC	3159	0	CFG_VOUT1_D12_OUT	A5
0x4844ABD8	2100	0	CFG_VOUT1_D13_OUT	C6
0x4844ABE4	2229	0	CFG_VOUT1_D14_OUT	C8
0x4844ABF0	2202	0	CFG_VOUT1_D15_OUT	C7
0x4844ABFC	2084	0	CFG_VOUT1_D16_OUT	B7
0x4844AC08	2195	0	CFG_VOUT1_D17_OUT	B8
0x4844AC14	2342	0	CFG_VOUT1_D18_OUT	A7
0x4844AC20	2463	0	CFG_VOUT1_D19_OUT	A8
0x4844AC38	2304	0	CFG_VOUT1_D20_OUT	C9
0x4844AC44	2103	0	CFG_VOUT1_D21_OUT	A9
0x4844AC50	2145	0	CFG_VOUT1_D22_OUT	B9
0x4844AC5C	1932	0	CFG_VOUT1_D23_OUT	A10
0x4844A678	0	386	CFG_MMC3_CLK_IN	AD4
0x4844A680	605	0	CFG_MMC3_CLK_OUT	AD4
0x4844A684	0	0	CFG_MMC3_CMD_IN	AC4
0x4844A688	0	0	CFG_MMC3_CMD_OEN	AC4
0x4844A68C	0	0	CFG_MMC3_CMD_OUT	AC4
0x4844A690	171	0	CFG_MMC3_DAT0_IN	AC7
0x4844A694	0	0	CFG_MMC3_DAT0_OEN	AC7
0x4844A698	0	0	CFG_MMC3_DAT0_OUT	AC7
0x4844A69C	221	0	CFG_MMC3_DAT1_IN	AC6
0x4844A6A0	0	0	CFG_MMC3_DAT1_OEN	AC6
0x4844A6A4	0	0	CFG_MMC3_DAT1_OUT	AC6
0x4844A6A8	0	0	CFG_MMC3_DAT2_IN	AC9
0x4844A6AC	0	0	CFG_MMC3_DAT2_OEN	AC9
0x4844A6B0	0	0	CFG_MMC3_DAT2_OUT	AC9
0x4844A6B4	474	0	CFG_MMC3_DAT3_IN	AC3
0x4844A6B8	0	0	CFG_MMC3_DAT3_OEN	AC3
0x4844A6BC	0	0	CFG_MMC3_DAT3_OUT	AC3
0x4844A6C0	792	0	CFG_MMC3_DAT4_IN	AC8
0x4844A6C4	0	0	CFG_MMC3_DAT4_OEN	AC8
0x4844A6C8	0	0	CFG_MMC3_DAT4_OUT	AC8
0x4844A6CC	782	0	CFG_MMC3_DAT5_IN	AD6
0x4844A6D0	0	0	CFG_MMC3_DAT5_OEN	AD6
0x4844A6D4	0	0	CFG_MMC3_DAT5_OUT	AD6
0x4844A6D8	942	0	CFG_MMC3_DAT6_IN	AB8
0x4844A6DC	0	0	CFG_MMC3_DAT6_OEN	AB8
0x4844A6E0	0	0	CFG_MMC3_DAT6_OUT	AB8
0x4844A6E4	636	0	CFG_MMC3_DAT7_IN	AB5
0x4844A6E8	0	0	CFG_MMC3_DAT7_OEN	AB5
0x4844A6EC	0	0	CFG_MMC3_DAT7_OUT	AB5
0x4844AAEC	294	669	CFG_VIN2A_D22_IN	B5
0x4844AAE0	192	836	CFG_VIN2A_D21_IN	B4
0x4844AAD4	320	750	CFG_VIN2A_D20_IN	B3
0x4844AAF8	50	700	CFG_VIN2A_D23_IN	A4
0x4844AAAC	78	27	CFG_VIN2A_D17_OUT	D6
0x4844AAA0	154	101	CFG_VIN2A_D16_OUT	B2
0x4844AA94	135	100	CFG_VIN2A_D15_OUT	C4
0x4844AA88	92	58	CFG_VIN2A_D14_OUT	C3
0x4844AA70	0	0	CFG_VIN2A_D12_OUT	D5
0x4844AA7C	219	101	CFG_VIN2A_D13_OUT	C2
0x4844AAB0	411	0	CFG_VIN2A_D18_IN	C5
0x4844AABC	0	382	CFG_VIN2A_D19_IN	A3
0x4844A378	0	0	CFG_GPMC_CS3_IN	P1
0x4844A120	2435	411	CFG_GPMC_A10_IN	N9
0x4844A12C	2379	755	CFG_GPMC_A11_IN	P9
0x4844A24C	2430	656	CFG_GPMC_A8_IN	N7
0x4844A258	2465	850	CFG_GPMC_A9_IN	R4
0x4844A264	2316	301	CFG_GPMC_AD0_IN	M6
0x4844A2B8	2440	70	CFG_GPMC_AD1_IN	M2
0x4844A2C4	2404	446	CFG_GPMC_AD2_IN	L5
0x4844A2D0	2343	212	CFG_GPMC_AD3_IN	M1
0x4844A2DC	2355	322	CFG_GPMC_AD4_IN	L6
0x4844A2E8	2337	192	CFG_GPMC_AD5_IN	L4
0x4844A2F4	2270	314	CFG_GPMC_AD6_IN	L3
0x4844A300	2339	259	CFG_GPMC_AD7_IN	L2
0x4844A30C	2308	577	CFG_GPMC_AD8_IN	L1
0x4844A318	2334	166	CFG_GPMC_AD9_IN	K2
0x4844A270	2324	406	CFG_GPMC_AD10_IN	J1
0x4844A27C	2278	352	CFG_GPMC_AD11_IN	J2
0x4844A288	2297	160	CFG_GPMC_AD12_IN	H1
0x4844A294	2278	108	CFG_GPMC_AD13_IN	J3
0x4844A2A0	2035	0	CFG_GPMC_AD14_IN	H2
0x4844A2AC	2279	378	CFG_GPMC_AD15_IN	H3
0x4844A114	2519	702	CFG_GPMC_A0_IN	R6
0x4844A198	2384	778	CFG_GPMC_A1_IN	T9
0x4844A204	2499	1127	CFG_GPMC_A2_IN	T6
0x4844A210	2455	1181	CFG_GPMC_A3_IN	T7
0x4844A21C	2486	1039	CFG_GPMC_A4_IN	P6
0x4844A228	2456	938	CFG_GPMC_A5_IN	R9
0x4844A234	2463	573	CFG_GPMC_A6_IN	R5
0x4844A240	2608	783	CFG_GPMC_A7_IN	P5