BOARD DETAILS
-------------


BOARD NAME 			: PROC105E7
REV				: E7
DIMENSIONS			: 137.29 X106.65 MM
NO.OF LAYERS			: 12
MINIMUM TRACEWIDTH/ CLEARANCE	: 3/3.2 MILS 	
MINIMUM DRILL SIZE		: 8 MILS 
PCB  THICKNESS                  : 1.7 MM +/-10%
BOARD FINISH			: ENIG
BOARD MATERIAL                  : Isola 370HR
SOLDERMASK			: Green COLOUR.


GERBER FORMAT
THE ARTWORK IS IN THE FOLLOWING FORMAT:
FORMAT ODB++



IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT
ZUBAIR (+919945155526)
zubair@mistralsolutions.com

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,
Domlur Extension,
Bangalore - 560 071, INDIA
Ph: +91-80-3091 2600 Fax: 91-80-2535 6440

www.mistralsolutions.com