BOARD DETAILS
-------------


BOARD NAME 			: PROC112
REV				: B
DIMENSIONS			: 115.06 MM X 114.13 MM 
NO.OF LAYERS			: 12
MINIMUM TRACEWIDTH/ CLEARANCE	: 3/3.2 MILS	
MINIMUM DRILL SIZE		: 8 MIL.
BOARD THICKNESS                 : 1.65 MM.
BOARD FINISH			: ENIG.
BOARD MATERIAL                  : FR4
SOLDERMASK			: BLUE COLOUR.

GERBER FORMAT

THE ARTWORK IS IN THE FOLLOWING FORMAT:

  FORMAT ODB++
           
IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT 
ZUBAIR (9945155526)

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,	                        
Domlur Extension,	                             
Bangalore - 560 071, INDIA	                                      
Ph: 91-80-3091 2600 Fax: 91-80-2535 6440	                      
www.mistralsolutions.com