BOARD DETAILS
-------------


BOARD NAME 			: PROC141E3
REV				: E3
DIMENSIONS			: 260.51 x 190.5 MM
NO.OF LAYERS			: 16
MINIMUM TRACEWIDTH/ CLEARANCE	: 3.1/3.2 MILS	
MINIMUM DRILL SIZE		: 5 MILS 
PCB  THICKNESS                  : 2.15 MM +/-10%
BOARD FINISH			: ENIG


GERBER FORMAT
THE ARTWORK IS IN THE FOLLOWING FORMAT:
FORMAT ODB++



IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT
ZUBAIR (+919945155526)
zubair@mistralsolutions.com

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,
Domlur Extension,
Bangalore - 560 071, INDIA
Ph: +91-80-3091 2600 Fax: 91-80-2535 6440

www.mistralsolutions.com