8.00  P  T01    3.000000    3.000000
     30.00  P  T02    3.000000    3.000000
     36.00  P  T03    3.000000    3.000000
     40.00  P  T04    3.000000    2.000000
     40.00  P  T05    3.000000    3.000000
     44.00  P  T06    2.000000    2.000000
     66.00  P  T07    3.000000    3.000000
    118.00  P  T08    3.000000    3.000000
     32.00  N  T09    3.000000    3.000000
     34.00  N  T10    2.000000    2.000000
     44.00  N  T11    2.000000    2.000000
     48.00  N  T12    3.000000    3.000000
     62.00  N  T13    2.000000    2.000000
     66.00  N  T14    3.000000    3.000000
     68.00  N  T15    3.000000    3.000000
    108.00  N  T16    3.000000    3.000000
    126.00  N  T17    3.000000    3.000000