UNITS=MM
#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 0 13.97 5.715 180 N J2 SFMC-105-02-S-D-K-TR ;0=1,1=1.0000
PRP AEC_Qualified 'No'
PRP ComponentLink1Description 'Datasheet'
PRP ComponentLink1URL 'https://www.samtec.com/products/sfmc-105-02-s-d-k-tr'
PRP Conn_Gender 'Female'
PRP Conn_Orientation 'Vertical'
PRP ContactFinish 'Gold,Nickel'
PRP Current_A '2.9A'
PRP DataSheet 'https://www.samtec.com/products/sfmc-105-02-s-d-k-tr'
PRP Datasheet_Path 'datasheets/Conn-SFMC-105-02-S-D-K-TR.pdf'
PRP Digikey_Description 'CONN RCPT 10POS 0.05 GOLD SMD'
PRP Digikey_Part_Number 'SAM13247CT-ND'
PRP DUT-Pitch_mm '1.27mm'
PRP helpURL 'https://upverter.com/upn/revision/1bc7c2fb2906268d/'
PRP Is_Female 'yes'
PRP Lead_Free 'Yes'
PRP Manufacturer 'Samtec'
PRP Mouser_Part_Number '200-SFMC10502SDKTR'
PRP Operating_Temperature_Range '-55C to +125C'
PRP PackageReference 'CONN_RCPT10'
PRP Part_Number 'SFMC-105-02-S-D-K-TR'
PRP PartId '2'
PRP PartNumber 'SFMC-105-02-S-D-K-TR'
PRP PinCount '10'
PRP RoHS 'TRUE'
PRP Row_Count '2'
PRP SizeZ_mm '4.751mm'
PRP Supplier_1 'Digikey'
PRP Supplier_2 'Mouser'
PRP Supplier_Part_Number_1 'SAM13247CT-ND'
PRP Supplier_Part_Number_2 '200-SFMC10502SDKTR'
PRP Voltage_V '310V'
TOP 0 16.50999746 7.07998076 0 N 6 1 1
TOP 1 16.50999746 4.34998876 0 N 1 1 2
TOP 2 15.23999746 7.07998076 0 N 5 4 3
TOP 3 15.23999746 4.34998876 0 N 4 1 4
TOP 4 13.96999746 7.07998076 0 N 5 5 5
TOP 5 13.96999746 4.34998876 0 N 2 1 6
TOP 6 12.69999746 7.07998076 0 N 0 1 7
TOP 7 12.69999746 4.34998876 0 N 3 1 8
TOP 8 11.42999746 7.07998076 0 N 5 6 9
TOP 9 11.42999746 4.34998876 0 N 0 0 10
#