#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 0.55 0.25 180 N J1 TSM-108-01-L-DV-008-P-TR ;0=1,1=0.0394
PRP AEC_Qualified 'No'
PRP ComponentLink1Description 'Datasheet'
PRP ComponentLink1URL 'https://www.samtec.com/products/tsm-108-01-l-dv-008-p-tr'
PRP Conn_Gender 'Male'
PRP Conn_Orientation 'Vertical'
PRP ContactFinish 'Gold,Nickel'
PRP DataSheet 'https://www.samtec.com/products/tsm-108-01-l-dv-008-p-tr'
PRP Datasheet_Path 'datasheets/Conn-TSM-108-01-L-DV-008-P-TR.pdf'
PRP DUT-Pitch_mm '2.54mm'
PRP helpURL 'https://upverter.com/upn/revision/2a3ab276f92b8333/'
PRP Is_Female 'no'
PRP Lead_Free 'Yes'
PRP Manufacturer 'Samtec'
PRP Operating_Temperature_Range '-55C to +125C'
PRP PackageReference 'HDR15'
PRP Part_Number 'TSM-108-01-L-DV-008-P-TR'
PRP PartId '1'
PRP PartNumber 'TSM-108-01-L-DV-008-P-TR'
PRP PinCount '15'
PRP RoHS 'TRUE'
PRP Row_Count '2'
PRP SizeZ_mm '10.16mm'
PRP Standoff_Height '1.02mm'
TOP 0 0.8999999 0.3474414 180 N 6 0 1
TOP 1 0.8999999 0.1525594 180 N 5 3 2
TOP 2 0.7999999 0.3474414 180 N 1 0 3
TOP 3 0.7999999 0.1525594 180 N 4 0 4
TOP 4 0.6999999 0.3474414 180 N 3 0 5
TOP 5 0.6999999 0.1525594 180 N 2 0 6
TOP 6 0.5999999 0.3474414 180 N 5 2 7
TOP 7 0.4999999 0.3474414 180 N 0 0 9
TOP 8 0.4999999 0.1525594 180 N 0 4 10
TOP 9 0.3999999 0.3474414 180 N 0 1 11
TOP 10 0.3999999 0.1525594 180 N 0 5 12
TOP 11 0.2999999 0.3474414 180 N 0 2 13
TOP 12 0.2999999 0.1525594 180 N 0 6 14
TOP 13 0.1999999 0.3474414 180 N 0 3 15
TOP 14 0.1999999 0.1525594 180 N 0 7 16
#