XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   	Artwork and documentation done by: 	FGK	       X
X							       X
X	TEXAS INSTRUMENTS NORWAY LPRF              	       X
X  							       X
X	Address: Gaustadallen 21    0349 OSLO	               X
X 	web: www.ti.com/lprF		              	       X
X                                                              X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX

PCB NAME : CC2543_BLE_Sensor_Broadcaster
REVISION: 1.0.0
DATE: 2012-11-12

FILE: CC2543_Sensor_Broadcaster_1_0_0.ZIP PACKED WITH WinZIP 

PCB DESCRIPTION:2 LAYER PCB 1.2 MM
      Copper        1   35 um
      Dielectric  1-2   1.14 mm 
      Copper        2   35 um

PCB COLOR: BLUE
      
  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz, TanD=0.016)
  Dimensions in mm
  DOUBLE SIDE SOLDER MASK,
  DOUBLE SIDE SILKSCREEN,
  0.15 MM MIN TRACE WIDTH AND 0.15 MM MIN ISOLATION.