Design Name C:/svn_work/cc13xx/CC13xx_EM_Design/5x5/CC13xxEM-5XD-7793_L4/Cadence/Allegro/CC13xxEM_5XD_7793_4L.brd
Date Wed Aug 05 15:38:32 2015
Note: This report identifies the unused B/B vias associated with a via stack structure. A stack structure can consist of coincidently placed micro, B/B vias or a combination. As an example of what the report detects, consider the stack Micro1-2, BB2-7, Micro7-8; if a trace connects to the stack on Layers 3 and 6, Micro1-2 and Micro7-8 would be identified as "unused". Click on the hyperlink to navigate to their location.
Unused Blind/Buried Vias
Net Name |
Padstack Name |
Start/Stop Layer |
Location (x y) |