8.0000  P  T01    3.000000    3.000000
   28.0000  P  T02    3.000000    3.000000
   36.0000  P  T03    3.000000    3.000000
   40.0000  P  T04    2.000000    2.000000
   40.0000  P  T05    3.000000    3.000000
   44.0000  P  T06    2.000000    2.000000
   62.0000  P  T07    3.000000    3.000000
   34.0000  N  T08    1.000000    1.000000
   40.0000  N  T09    3.000000    3.000000
   50.0000  N  T10    3.000000    3.000000
   64.0000  N  T11    2.000000    2.000000
   66.0000  N  T12    3.000000    3.000000
   92.0000  N  T13    3.000000    3.000000
  108.0000  N  T14    3.000000    3.000000
  124.0000  N  T15    3.000000    3.000000
  128.0000  N  T16    3.000000    3.000000