Altium

Design Rule Verification Report

Date : 7/28/2014
Time : 3:26:57 PM
Elapsed Time : 00:00:08
Filename : C:\Altium_Projects\RefDsgn\PMP6022\E1\PMP6022E1.PcbDoc
Warnings : 0
Rule Violations : 0

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=59.055mil) ((OnLayer('MidLayer2') AND InPoly)),(All) 0
Clearance Constraint (Gap=59.055mil) ((OnLayer('MidLayer1') AND InPoly)),(All) 0
Component Clearance Constraint ( Horizontal Gap = -1mil, Vertical Gap = -1mil ) (InComponent('Logo1')),(All) 0
Hole To Hole Clearance (Gap=-1mil) (HasSlotHole),(HasSlotHole) 0
Hole Size Constraint (Min=1mil) (Max=1000mil) (HasSlotHole) 0
Clearance Constraint (Gap=15mil) (HasFootprint('LED_SAW8KG0B')),(HasFootprint('LED_SAW8KG0B')) 0
Silkscreen Over Component Pads (Clearance=-1mil) (HasFootprint('LED_Cree_XLampML-E')),(All) 0
Routing Via (MinHoleWidth=16mil) (MaxHoleWidth=28mil) (PreferredHoleWidth=28mil) (MinWidth=34mil) (MaxWidth=50mil) (PreferedWidth=50mil) (All) 0
Minimum Solder Mask Sliver (Gap=0.7mil) (InComponentClass('Logo')),(InComponentClass('Logo')) 0
Acute Angle Constraint (Minimum=45.000) (All) 0
SMD To Corner (Distance=3mil) (Disabled)(All) 0
Net Antennae (Tolerance=0mil) (All) 0
Silk to Silk (Clearance=5mil) (Disabled)(All),(All) 0
Silkscreen Over Component Pads (Clearance=5mil) (Disabled)(All),(All) 0
Minimum Solder Mask Sliver (Gap=4mil) (Disabled)(All),(All) 0
Hole To Hole Clearance (Gap=10mil) (All),(All) 0
Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=100mil) (Preferred=10mil) (All) 0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) 0
Pads and Vias to follow the Drill pairs settings 0
Hole Size Constraint (Min=8mil) (Max=251mil) (All) 0
Minimum Annular Ring (Minimum=6mil) (All) 0
Un-Routed Net Constraint ( (All) ) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Routing Layers(All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=10mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) 0
Width Constraint (Min=6mil) (Max=100mil) (Preferred=20mil) (All) 0
Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 5mil ) (Disabled)(All),(All) 0
Clearance Constraint (Gap=8mil) (All),(All) 0
Clearance Constraint (Gap=25mil) (OnCopper AND InPoly),(IsKeepout) 0
Clearance Constraint (Gap=78.74mil) ((OnLayer('Bottom Layer') AND InPoly)),(All) 0
Total 0