=======================================================================
Expedition PCB - Pinnacle - Version EXP2005.1_060615.00 2005.1
=======================================================================

Job Directory:        X:\Projects\TPA6140A2 (Cannonball)\PCB Design\TPA6140A2RTE_EVM\PCB_Layout\

Design Status Report: X:\Projects\TPA6140A2 (Cannonball)\PCB Design\TPA6140A2RTE_EVM\PCB_Layout\LogFiles\DesignStatus_00.txt

Thu Jun 05 13:35:13 2008

=======================================================================
DESIGN STATUS
=======================================================================
Board Size Extents  ............ 40.000 X 55.000 (mm)
Route Border Extents  .......... 39.496 X 54.500 (mm)
Actual Board Area  ............. 2,200.000 (mm)
Actual Route Area  ............. 2,152.532 (mm)

Placement Areas: Name            Available         Required          Required/Available
                 Entire Board    4,400.000 Sq. (mm)1,413.120 Sq. (mm)32.12 %

Pins  .......................... 201
Pins per Route Area  ........... 0.093 Pins/Sq. (mm)

Layers  ........................ 2
    Layer 1 is a signal layer
        Trace Widths  .......... 0.254
    Layer 2 is a signal layer
        Trace Widths  .......... None.

Nets  .......................... 40
Connections  ................... 133
Open Connections  .............. 128
Differential Pairs  ............ 0
Percent Routed  ................ 3.76 %

Netline Length  ................ 649.847 (mm)
Netline Manhattan Length  ...... 790.672 (mm)
Total Trace Length  ............ 18.210 (mm)

Trace Widths Used (mm)  ........ 0.254
Vias  .......................... 0

Teardrops....................... 0
Breakouts....................... 0

Virtual Pins.................... 0
Guide Pins ..................... 0

Parts Placed  .................. 66
    Parts Mounted on Top  ...... 51
        SMD  ................... 26
        Through  ............... 25
        Test Points  ........... 0
        Mechanical  ............ 0
    Parts Mounted on Bottom  ... 15
        SMD  ................... 15
        Through  ............... 0
        Test Points  ........... 0
        Mechanical  ............ 0
    Embedded Components ........ 0
        Capacitors ............. 0
        Resistors .............. 0
    Edge Connector Parts  ...... 0

Parts not Placed  .............. 0

Nested Cells  .................. 0

Jumpers  ....................... 0

Through Holes  ................. 45
    Holes per Board Area  ...... 0.020 Holes/Sq. (mm)
Mounting Holes  ................ 0