=======================================================================
Expedition PCB - Ascent LX - Version EXP2005.3_070529.00 2005.3
=======================================================================

Job Directory:        C:\Users\a0866685\Documents\Haptics\Devices\DRV8601\DRV8601CapTouch\PCB\

Design Status Report: C:\Users\a0866685\Documents\Haptics\Devices\DRV8601\DRV8601CapTouch\PCB\LogFiles\DesignStatus_02.txt

Mon Aug 29 12:33:48 2011

=======================================================================
DESIGN STATUS
=======================================================================
Board Size Extents  ............ 120 X 65 (mm)
Route Border Extents  .......... 119.73 X 64.62 (mm)
Actual Board Area  ............. 7,800 (mm)
Actual Route Area  ............. 7,736.95 (mm)

Placement Areas: Name            Available         Required          Required/Available
                 Entire Board    15,600 Sq. (mm)   487.31 Sq. (mm)   3.12 %

Pins  .......................... 195
Pins per Route Area  ........... 0.03 Pins/Sq. (mm)

Layers  ........................ 4
    Layer 1 is a signal layer
        Trace Widths  .......... 0.2, 0.25, 0.3, 0.5
    Layer 2 is a signal layer
        Trace Widths  .......... None.
    Layer 3 is a signal layer
        Trace Widths  .......... 0.25, 0.3, 0.5
    Layer 4 is a signal layer
        Trace Widths  .......... 0.25

Nets  .......................... 49
Connections  ................... 159
Open Connections  .............. 1
Differential Pairs  ............ 0
Percent Routed  ................ 99.37 %

Netline Length  ................ 1.09 (mm)
Netline Manhattan Length  ...... 1.44 (mm)
Total Trace Length  ............ 1,391.42 (mm)

Trace Widths Used (mm)  ........ 0.2, 0.25, 0.3, 0.5
Vias  .......................... 215
Via Span  Name                   Quantity
   1-4    Via 25x10              1
          VIia30x15              45
          Gnd Via 0.3mm          169

Teardrops....................... 0
Breakouts....................... 0

Guide Pins ..................... 0

Parts Placed  .................. 65
    Parts Mounted on Top  ...... 65
        SMD  ................... 48
        Through  ............... 17
        Test Points  ........... 0
        Mechanical  ............ 0
    Parts Mounted on Bottom  ... 0
        SMD  ................... 0
        Through  ............... 0
        Test Points  ........... 0
        Mechanical  ............ 0
    Embedded Components ........ 0
        Capacitors ............. 0
        Resistors .............. 0
    Edge Connector Parts  ...... 0

Parts not Placed  .............. 0

Nested Cells  .................. 0

Jumpers  ....................... 0

Through Holes  ................. 250
    Holes per Board Area  ...... 0.03 Holes/Sq. (mm)
Mounting Holes  ................ 4