Schematic Net Listing
-------------------------------- -------------------------------- --- --- --- --- --- ---- --- - -------------------- ---
Part                             Reference                        Sym Sub Pin Eqv Sub Pin  Pin Phantom    Net         Net
Number                           Designator                       Num Typ Id  Cls Pak Text Num Flag       Name        Num
-------------------------------- -------------------------------- --- --- --- --- --- ---- --- - -------------------- ---
CRCW040213K0FKED                 R3                                25   1   1   1   1 1      1 0 XSIG010920          2273281
CRCW040213K0FKED                 R3                                25   1   2   2   1 2      2 0 GND                 2347009
CRCW040235K7FKED                 R2                                 3   1   1   1   1 1      1 0 XSIG010946          2314241
CRCW040235K7FKED                 R2                                 3   1   2   2   1 2      2 0 GND                 2347009
C1206F104K1RACTU                 C7                                 6   1   1   1   1 1      1 0 XSIG010901          2203649
C1206F104K1RACTU                 C7                                 6   1   2   2   1 2      2 0 GND                 2347009
DRV2667RGP                       U1                                12   1   1   1   1 Powe   1 0 GND                 2347009
DRV2667RGP                       U1                                13   2   1   1   2 1      2 0 XSIG010934          2306049
DRV2667RGP                       U1                                13   2   2   2   2 2      3 0 VBAT                2363393
DRV2667RGP                       U1                                13   2   3   3   2 3      4 0 XSIG010946          2314241
DRV2667RGP                       U1                                13   2   4   4   2 4      5 0 GND                 2347009
DRV2667RGP                       U1                                13   2   5   5   2 5      6 0 GND                 2347009
DRV2667RGP                       U1                                13   2   6   6   2 6      7 0 GND                 2347009
DRV2667RGP                       U1                                13   2   7   7   2 7      8 0 XSIG010900          2199553
DRV2667RGP                       U1                                13   2   8   8   2 8      9 0 XSIG010900          2199553
DRV2667RGP                       U1                                13   2   9   9   2 9     10 0                        0
DRV2667RGP                       U1                                13   2  10  10   2 10    11 0 XSIG010901          2203649
DRV2667RGP                       U1                                13   2  11  11   2 11    12 0 XSIG010901          2203649
DRV2667RGP                       U1                                13   2  12  12   2 12    13 0 XSIG010901          2203649
DRV2667RGP                       U1                                13   2  13  13   2 13    14 0 XSIG010954          2322433
DRV2667RGP                       U1                                13   2  14  14   2 14    15 0 XSIG010955          2326529
DRV2667RGP                       U1                                13   2  15  15   2 15    16 0 XSIG010920          2273281
DRV2667RGP                       U1                                13   2  16  16   2 16    17 0 XSIG010913          2240513
DRV2667RGP                       U1                                13   2  17  17   2 17    18 0 XSIG010912          2236417
DRV2667RGP                       U1                                13   2  18  18   2 18    19 0 XSIG010845          2080769
DRV2667RGP                       U1                                13   2  19  19   2 19    20 0 XSIG010846          2248705
DRV2667RGP                       U1                                13   2  20  20   2 20    21 0 XSIG010908          2224129
GRM155R60J105KE19D               C1                                11   1   1   1   1 1      1 0 XSIG010912          2236417
GRM155R60J105KE19D               C1                                11   1   2   2   1 2      2 0 XSIG010958          2338817
GRM155R60J105KE19D               C2                                10   1   1   1   1 1      1 0 XSIG010913          2240513
GRM155R60J105KE19D               C2                                10   1   2   2   1 2      2 0 XSIG010959          2342913
GRM155R71C104KA88D               C3                                 7   1   1   1   1 1      1 0 GND                 2347009
GRM155R71C104KA88D               C3                                 7   1   2   2   1 2      2 0 XSIG010908          2224129
GRM155R71C104KA88D               C4                                 8   1   1   1   1 1      1 0 XSIG010934          2306049
GRM155R71C104KA88D               C4                                 8   1   2   2   1 2      2 0 GND                 2347009
GRM155R71C104KA88D               C5                                 9   1   1   1   1 1      1 0 VBAT                2363393
GRM155R71C104KA88D               C5                                 9   1   2   2   1 2      2 0 GND                 2347009
RC0402FR-07768KL                 R1                                 2   1   1   1   1 1      1 0 XSIG010901          2203649
RC0402FR-07768KL                 R1                                 2   1   2   2   1 2      2 0 XSIG010946          2314241
R0402_DNP                        R4                                14   1   1   1   1 1      1 0 IOVDD               2355201
R0402_DNP                        R4                                14   1   2   2   1 2      2 0 XSIG010846          2248705
R0402_DNP                        R5                                15   1   1   1   1 1      1 0 IOVDD               2355201
R0402_DNP                        R5                                15   1   2   2   1 2      2 0 XSIG010845          2080769
TestPoint_TH-40x25               GND                               16   1   1   1   1 1      1 0 GND                 2347009
TestPoint_TH-40x25               IN+                               23   1   1   1   1 1      1 0 XSIG010958          2338817
TestPoint_TH-40x25               IN-                               22   1   1   1   1 1      1 0 XSIG010959          2342913
TestPoint_TH-40x25               IOVDD                             19   1   1   1   1 1      1 0 IOVDD               2355201
TestPoint_TH-40x25               OUT+                              17   1   1   1   1 1      1 0 XSIG010954          2322433
TestPoint_TH-40x25               OUT-                              18   1   1   1   1 1      1 0 XSIG010955          2326529
TestPoint_TH-40x25               SCL                               21   1   1   1   1 1      1 0 XSIG010845          2080769
Schematic Net Listing
-------------------------------- -------------------------------- --- --- --- --- --- ---- --- - -------------------- ---
Part                             Reference                        Sym Sub Pin Eqv Sub Pin  Pin Phantom    Net         Net
Number                           Designator                       Num Typ Id  Cls Pak Text Num Flag       Name        Num
-------------------------------- -------------------------------- --- --- --- --- --- ---- --- - -------------------- ---
TestPoint_TH-40x25               SDA                               20   1   1   1   1 1      1 0 XSIG010846          2248705
TestPoint_TH-40x25               VBAT                              24   1   1   1   1 1      1 0 VBAT                2363393
VLS3012T-1R0N2R2                 L1                                 4   1   1   1   1 1      1 0 VBAT                2363393
VLS3012T-1R0N2R2                 L1                                 4   1   2   1   1 2      2 0 XSIG010900          2199553
0805YD106KAT2A                   C9                                 1   1   1   1   1 1      1 0 VBAT                2363393
0805YD106KAT2A                   C9                                 1   1   2   2   1 2      2 0 GND                 2347009
06033D104KAT2A                   C6                                 5   1   1   1   1 1      1 0 VBAT                2363393
06033D104KAT2A                   C6                                 5   1   2   2   1 2      2 0 GND                 2347009