A newer version of this product is available
Same functionality with different pin-out to the compared device
LM73605
- New product available: LM61460 60-V, 6-A synchronous converter
- Synchronous rectification
- Wettable flanks QFN package (WQFN)
- Low quiescent current
- 0.8 µA in shutdown (typical)
- 15 µA in active mode with no load (typical)
- Wide voltage conversion range:
- tON-MIN = 60 ns (typical)
- tOFF-MIN = 70 ns (typical)
- Low MOSFET ON-resistance:
- RDS_ON_HS = 53 mΩ (typical)
- RDS_ON_LS = 31 mΩ (typical)
- External bias input to improve efficiency
- Pin-selectable auto mode or forced PWM operation
- Adjustable frequency range: 350 kHz to 2.2 MHz
- Synchronizable to external clock
- Internal compensation
- Power-good flag
- Precision enable to program system UVLO
- Flexible soft-start features:
- Start-up into pre-biased load
- Fixed or adjustable soft-start time
- Output voltage tracking
- Cycle-by-cycle current limiting
- Short-circuit protection with hiccup mode
- Create a custom design with the WEBENCH® power designer using LM73605 or LM73606
The LM73605 and LM73606 family of devices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 A or 6 A of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605 and LM73606 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load improves efficiency over the entire load range. Protection features include thermal shutdown, cycle-by-cycle current limiting, and short-circuit protection. The devices are pin-to-pin compatible for easy current scaling. The new product, LM61460-Q1, offers higher efficiency, lower stand-by quiescent current, and improved EMI performance. See the device comparison table to compare specifications. Start a Webench design with LM61460-Q1. Use the LMZM33606 module for faster time to market.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM73605/LM73606 3.5-V to 36-V, 5-A or 6-A Synchronous Step-Down Voltage Converter datasheet (Rev. A) | PDF | HTML | 21 Jul 2017 |
Functional safety information | LM73605 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 12 Jul 2022 | |
Application note | Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) | PDF | HTML | 26 Jul 2021 | |
Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
Technical article | How to add hysteresis to a DC/DC converter | PDF | HTML | 12 Nov 2018 | |
Technical article | Effects of IC package on EMI performance | PDF | HTML | 22 May 2018 | |
Technical article | Vary the output voltage in an inverting buck-boost topology | PDF | HTML | 12 Oct 2017 | |
Application note | Designing High Performance, Low-EMI, Automotive Power Supplies | 30 Sep 2017 | ||
EVM User's guide | LM73605/LM73606 EVM User's Guide | 20 Sep 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM73605EVM-5V-2MHZ — LM73605 Synchronous Step-Down Converter Evaluation Module
LM73605EVM-5V-400K — LM73605 Synchronous Step-Down Converter Evaluation Module
The LM73605EVM-5V-400K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73605 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 5A maximum load current.
LM73605 Inverting and non-inverting PSpice Transient Model
LM73605 TINA-TI Transient Reference Design
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01458 — Low-Noise Fixed Drop-Out ±2.5 to ±12-VOUT 3A Power Supply Reference Design for Ultrasound CW Pulser
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
PMP11670 — Dual USB Car Charger Reference Design with Port Power Management
Package | Pins | Download |
---|---|---|
WQFN (RNP) | 30 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.