Quality & reliability


Material content search

Details for "CD4013BE" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD4013BE NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 14 6.35x19.3x4.57 1,310.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.073943 99.998648 999986 0.005644 56
Precious Metals Silver 7440-22-4 0.000001 0.001352 14 0.000000 0
Sub-Total     0.073944 100 1000000 0.005644 56
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.188067 79.000164 790002 0.014355 144
Thermoplastics Epoxy 85954-11-6 0.049992 20.999836 209998 0.003816 38
Sub-Total     0.238059 100 1000000 0.018171 182
Lead Frame
Copper and Its Alloys Copper 7440-50-8 398.878688 97.585000 975850 30.447060 304471
Copper and Its Alloys Iron 7439-89-6 9.401250 2.300000 23000 0.717610 7176
Copper and Its Alloys Phosphorus 7723-14-0 0.061313 0.015000 150 0.004680 47
Zinc and Its Alloys Zinc 7440-66-6 0.408750 0.100000 1000 0.031200 312
Sub-Total     408.750001 100 1000000 31.200553 312006
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023234 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000191 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024426 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.846185 88.000000 880000 60.442909 604429
Other Plastics and Rubber Carbon Black 1333-86-4 2.699476 0.300000 3000 0.206055 2061
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.949039 0.550000 5500 0.377768 3778
Thermoplastics Epoxy 85954-11-6 100.330511 11.150000 111500 7.658391 76584
Sub-Total     899.825211 100 1000000 68.685124 686851
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.865705 100.000000 1000000 0.066081 661
Sub-Total     0.865705 100 1000000 0.066081 661

Total

    1,310.072920     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support