Quality & reliability


Material content search

Details for "CD4013BE" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD4013BE NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 14 6.35x19.3x4.57 1,310.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.054667 99.998171 999982 0.004172 42
Precious Metals Silver 7440-22-4 0.000001 0.001829 18 0.000000 0
Sub-Total     0.054668 100 1000000 0.004172 42
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.211608 80.000000 800000 0.016149 161
Thermoplastics Epoxy 85954-11-6 0.052902 20.000000 200000 0.004037 40
Sub-Total     0.264510 100 1000000 0.020187 202
Lead Frame
Copper and Its Alloys Copper 7440-50-8 399.103133 97.585000 975850 30.458678 304587
Copper and Its Alloys Iron 7439-89-6 9.406540 2.300000 23000 0.717890 7179
Copper and Its Alloys Phosphorus 7723-14-0 0.061347 0.015000 150 0.004682 47
Zinc and Its Alloys Zinc 7440-66-6 0.408980 0.100000 1000 0.031210 312
Sub-Total     408.980000 100 1000000 31.212459 312125
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023230 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000190 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024422 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.846185 88.000000 880000 60.431969 604320
Other Plastics and Rubber Carbon Black 1333-86-4 2.699476 0.300000 3000 0.206018 2060
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.949039 0.550000 5500 0.377700 3777
Thermoplastics Epoxy 85954-11-6 100.330511 11.150000 111500 7.657005 76570
Sub-Total     899.825211 100 1000000 68.672692 686727
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.865705 100.000000 1000000 0.066069 661
Sub-Total     0.865705 100 1000000 0.066069 661

Total

    1,310.310094     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support